The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Energy and Light Manage­ment
    • Selector Switches
    • SFL125
    EAN
    3250615510778
    Packaging
    1 Piece
    • Selector Switches

    Changeover switch 1P 25A 230V AC bottom common point, 1 module SFL125

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Changeover switch 1P 25A 230V AC bottom common point, 1 module

    SFL125

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Number of poles
      1
    • Control/­op­er­a­tion element
      Change over switch
    • Type of pole
      1P
    Elec­tric current
    • Rated current IN
      25 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      0,37 kA
    • Accept­able current rating AC21 category A
      25 A
    • Accept­able current rating AC21 category B
      25 A
    • Accept­able current rating AC22 category A
      25 A
    • Accept­able current rating AC22 category B
      25 A
    • Rated short-­cir­cuit making capa­city Icm under 240 V AC according to IEC 60947-3
      0,52 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      0,37 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1,80 - 1,80 Nm
    • Suit­able for outdoor usage
      No
    • Type of bottom connec­tion for modular devices
      Screw terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Capa­city
    • Number of modules
      1
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      83 mm
    • Width
      17,50 mm
    • Depth
      68 mm
    Equip­ment
    • Number of NO contacts
      0
    • Number of NC contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 10 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 16 mm²
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      200000
    • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
      25000
    • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
      25000
    Power
    • Power dissip­a­tion at IN
      0,90 W
    • Power loss per pole at In
      0,90 W
    Connectivity
    • Down connec­tion align­ment for modular devices
      Shifted terminal
    • Top connec­tion align­ment for modular devices
      Shifted terminal
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2-pole, 63A Modular Switch (English)
    PDF
    2,89 MB
    REACH declaration SFL125
    PDF
    RoHS report SFL125
    PDF

    Downloads

    • Product image

      Image SFL125  | Hager Australia

      Product Image SFL125

    • Product datasheet

      Image Hager Product data sheet SFL125  | Hager Australia

      Hager Product data sheet SFL125

      1-pole, 25A Modular Changeover Switch with Bottom Common Point

      PDF
    • Product licence

      Image Licence for NETHERLANDS  | Hager Australia

      Licence for NETHERLANDS

      Product licence International 2024-08-09

      PDF
      2,53 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      322,30 kB
      Image Deklaracja zgodności UE  | Hager Australia

      Deklaracja zgodności UE

      Modułowe rozłączniki i przełączniki izolacyjne 16A i 125A

      PDF
      276,73 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SFT440 - Hager Changeover Switch 4P 40A Centre-Off Top Common 400V AC Modular 4M
      SFT440
      4-pole, 40A Centre Off Modular Changeover Switch with Top Common Point
    • 2
      SF263 - Hager Changeover switch 2P 63A I-0-II 230V AC 6kA 4 Modules
      SF263
      2 pole Changeoverswitch 63A I-0-II
    • 3
      SFT225 - Hager Changeover switch 2P 25A Centre Off Top Common 230V 2 Modules
      SFT225
      2-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
    • 4
      SFT125 - Hager Changeover switch 1P 25A Centre Off Top Common 230V AC 1 Module
      SFT125
      1-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
    • 5
      SF463 - Hager Changeover switch 4P 63A I-0-II 400V AC 6kA IP20 8 Modules
      SF463
      4 pole Changeoverswitch 63A I-0-II

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group