The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Energy and Light Manage­ment
    • Load Break Switches, Push Buttons and LED Indic­ator Lights
    • SBR364
    The Hager 3-pole 63A modular switch with red toggle provides safe isolation and control of three-phase loads up to 400 V AC. Rated AC21/AC22 63 A, with 6 kV impulse withstand and Icm 1.33 kA, it ensures reliable switching. Compact 3-module design, IP20, screw terminals for 6-50 mm² conductors, 40,000 mechanical ops. Ideal for main or sub-circuit switching in residential, commercial and industrial panels. For installation in residential and commercial switchboards,suitable for DIN rail mounting.
    EAN
    3250615512284
    Packaging
    1 Piece
    • Load Break Switches, Push Buttons and LED Indic­ator Lights

    Hager Modular switch 3P 63A 400V AC21/AC22 Red toggle 50mm² 3 modules SBR364

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Modular switch 3P 63A 400V AC21/AC22 Red toggle 50mm² 3 modules

    SBR364

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Phase separ­a­tion func­tions 1 products available
    • Terminal cover 1 products available
    • Auxil­iary device for distri­bu­tion board devices 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • Phase separ­a­tion func­tions
    • Terminal cover
    • Auxil­iary device for distri­bu­tion board devices
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      EUR 0.00  / *
    • MZN121

      1 set of 3 inter-pole barriers for MCB

      EUR 0.00  / *
    • MZN120

      Terminal shield / screw shield for MCB

      EUR 0.00  / *
    • ESC080

      Auxiliary contact 6A, 1NO+1NC

      EUR 0.00  / *

    Technical properties

    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Break switch
    • Type of pole
      3P
    Elec­tric current
    • Rated current IN
      63 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      0,94 kA
    • Accept­able current rating AC21 category A
      63 A
    • Accept­able current rating AC21 category B
      63 A
    • Accept­able current rating AC22 category A
      63 A
    • Accept­able current rating AC22 category B
      63 A
    • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
      1,33 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      0,94 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque
      3,60 - 3,60 Nm
    • Type of bottom connec­tion for modular devices
      Screw terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      400 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Capa­city
    • Number of modules
      3
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      83 mm
    • Width
      52,50 mm
    • Depth
      68 mm
    Equip­ment
    • Number of NO contacts
      3
    • Number of NC contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      6 - 35 mm²
    • Cross-sec­tion rigid conductor
      6 - 50 mm²
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      40000
    • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
      2500
    • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
      2500
    Power
    • Power dissip­a­tion at IN
      6,60 W
    • Power loss per pole at In
      2,20 W
    Connectivity
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2-pole, 63A Modular Switch (English)
    PDF
    2,89 MB
    REACH declaration SBR364
    PDF
    RoHS report SBR364
    PDF

    Downloads

    • Product image

      Image SBR364  | Hager Australia

      Product Image SBR364

    • Product datasheet

      Image Hager Product data sheet SBR364  | Hager Australia

      Hager Product data sheet SBR364

      3-pole, 63A Modular Switch 50mm² with Red Toggle

      PDF
    • Product data sheet

      Image Isolating Switches Product Data and Specification  | Hager Australia

      Isolating Switches Product Data and Specification

      Product data sheet en-GB 2019-09-17

      PDF
      97,66 kB
    • Product licence

      Image Licence for NETHERLANDS  | Hager Australia

      Licence for NETHERLANDS

      Product licence International 2024-08-09

      PDF
      2,53 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      322,30 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SBR290 - Modular Switch 2P 100A AC22A 400V Red Toggle 2 Modules
      SBR290
      2-pole, 100A Modular Switch with Red Toggle
    • 2
      SBR240 - Modular switch 2P 40A 400V Red toggle 2 modules DIN rail
      SBR240
      2-pole, 40A Modular Switch with Red Toggle
    • 3
      SBR399 - Modular Switch Disconnector 3P 125A 400V AC Red Toggle 3 Modules IP20
      SBR399
      3-pole, 125A Modular Switch with Red Toggle
    • 4
      SBR140 - Modular Switch 1P 40A 230V AC Red Toggle 1 Module DIN rail
      SBR140
      1-pole, 40A Modular Switch with Red Toggle
    • 5
      SBR490 - Modular switch 4P 100A 400V AC-22A Red toggle 4 Modules
      SBR490
      4-pole, 100A Modular Switch with Red Toggle

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group