The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Meters and meas­uring devices
    • Energy Meters / Kilo­wat­t-Hour Meters
    • PG9522FEMALE
    Hager The Hager female voltage supply connector provides a reliable interface for distributing 230 V across 4 poles. Designed for secure, consistent power links, it supports neat, rapid wiring in distribution boards and control panels. Without mechanical coding, it offers broad compatibility within Hager systems. Ideal for residential and light commercial assemblies.
    EAN
    5015654793869
    Packaging
    1 Piece
    • Energy Meters / Kilo­wat­t-Hour Meters

    Voltage supply connector female 4-pole 230 V PG9522FEMALE

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Voltage supply connector female 4-pole 230 V

    PG9522FEMALE

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Compatible products

    • Suitable with 2 products available

    Suitable with

    • JKM02

      Multifunction measurement device DIN rail 2x3-Phase RS485

      EUR 0.00  / *
    • JKM01

      Multifunction measurement device DIN rail 1x3-Phase RS485

      EUR 0.00  / *

    Technical properties

    Archi­tec­ture
    • Number of poles
      4
    Voltage
    • Max. oper­ating voltage
      230 V
    Equip­ment
    • Mech­an­ical coding
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration PG9522FEMALE
    PDF
    RoHS report PG9522FEMALE
    PDF

    Downloads

    • Product image

      Image PG9522FEMALE  | Hager Australia

      Product Image PG9522FEMALE

    • Product datasheet

      Image Hager Product data sheet PG9522FEMALE  | Hager Australia

      Hager Product data sheet PG9522FEMALE

      Voltage supply connector female

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      142,96 kB
      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      132,32 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager Australia

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager Australia

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager Australia

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager Australia

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ECR180T - 1 Phase kWhmeter direct 3x80A 4M MODBUS
      ECR180T
      1 Phase kWhmeter direct 3x80A 4M MODBUS
    • 2
      ECR140D - kWh meter 1P+N Direct 40A MID Modbus RS-485 1 Module
      ECR140D
      1 Phase kWhmeter direct 40A 1M MODBUS MID
    • 3
      ECR180D - 1-Phase kWh meter 80A Direct MODBUS RS-485 MID 2 Modules
      ECR180D
      1 Phase kWhmeter direct 80A 2M MODBUS MID
    • 4
      ECR300C - 3-Phase kWh meter via CT 1A/5A 4M MODBUS MID certified
      ECR300C
      3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID
    • 5
      ECP140D - Single-phase kWh meter 40A Direct MID S0 Pulse 1P+N DIN 1 Module
      ECP140D
      1 Phase kWhmeter direct 40A 1M S0 MID

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group