Insulated busbar 1P 63A prong 10mm² blue 18M KB163NG

EAN
3250613720032
Packaging
20 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
  • Type of pole
    1 P
Configuration
  • Number of modules
    13
Compatibility
  • Intended for the compatible references
    Modular devices
Main electrical features
  • Rated operational voltage Ue
    415 V
Voltage
  • Max operating voltage
    230 V
  • Rated impulse withstand voltage
    4 kV
Electric current
  • Rated current
    63 A
Dimensions
  • Length
    228 mm
  • Pitch
    17.8 mm
  • Fixation distance in module steps
    1
Power supply
  • Number of phases for the power supply
    1 phase
Installation, mounting
  • Suitable to a device with an auxiliary
    No
Connection
  • Suitable for product with neutral busbar
    No
Equipment
  • Number of appliances to build in
    13
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Insulated
    Yes