ELITE 18/24/24/12P Splt-200A MCCB-DIN-SS JPE4W78M20DS
No longer available
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 16 products available -
Document holder 1 products available -
Insert for lock system 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases78
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current IN200 A
-
Breaking and opening capacity Idm0
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchNo switch
-
Number of switches0
-
Type of busbar chassisSplit chassis
Capacity
-
Number of modules42
Dimensions
-
Height1600 mm
-
Width600 mm
-
Depth250 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialStainless steel
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP66
-
Locking type3-point lever
Architecture
-
Number of poles96
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
More documentation