The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • JPE4W78M16DX
    EAN
    9329659008207
    Packaging
    1 Piece

    ELITE 18/24/24/12P Splt-160A MCCB-DIN-X15 JPE4W78M16DX

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    ELITE 18/24/24/12P Splt-160A MCCB-DIN-X15

    JPE4W78M16DX

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 15 products available
    • Gland plate for enclosure 1 products available
    • Docu­ment holder 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Gland plate for enclosure
    • Docu­ment holder
    • JVC0PFL

      EUR 0.00  / *
    • FL78Z1AU

      Elite, Swing handel lock with padlock option + Insert key

      EUR 0.00  / *
    • JP012

      Pole filler, Consumer Unit, Single pole for Din rail ways

      EUR 0.00  / *
    • JPA0D250

      EUR 0.00  / *
    • JPA0D25K

      Main direct incomer link kit

      EUR 0.00  / *
    • JPA0EXTMP

      Mounting Plate, APEX/ELITE, for extension box

      EUR 0.00  / *
    • JPA0M160

      EUR 0.00  / *
    • JPA0M16K

      main incomer 160A MCCB (X250) link kit

      EUR 0.00  / *
    • JPA0M200

      EUR 0.00  / *
    • JPA0M20K

      main incomer 200A MCCB (X250) link kit

      EUR 0.00  / *
    • JPA0S160

      EUR 0.00  / *
    • JPA0S16K

      Performa 2 primary incoming link Kit

      EUR 0.00  / *
    • JPA0S250

      EUR 0.00  / *
    • JPA0S25K

      main incomer 250A switch link kit

      EUR 0.00  / *
    • JPA0S40K

      400A main switch kit (HA357 )

      EUR 0.00  / *
    • JPEGPALUX

      Gland plate, Elite, Aluminium, X15, 600mm(L)*390mm(W)

      EUR 0.00  / *
    • JK2X007AU

      EUR 0.00  / *

    Technical properties

    Connec­tion
    • Number of access­ible phases
      78
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      160 A
    • Breaking and opening capa­city Idm
      0
    Equip­ment
    • With lock
      Yes
    • Has mounting plate
      No
    • Equipped with switch
      No switch
    • Number of switches
      0
    • Type of busbar chassis
      Split chassis
    Capa­city
    • Number of modules
      42
    Dimen­sions
    • Height
      1600 mm
    • Width
      600 mm
    • Depth
      250 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • Colour
      Orange
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP66
    • Locking type
      3-point lever
    Archi­tec­ture
    • Number of poles
      96

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration JPE4W78M16DX
    PDF
    RoHS report JPE4W78M16DX
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet JPE4W78M16DX  | Hager Australia

      Hager Product data sheet JPE4W78M16DX

      ELITE 18/24/24/12P Splt-160A MCCB-DIN-X15

      PDF
    • Instruction manual

      Image Performa2Elite250  | Hager Australia

      Performa2Elite250

      Instruction manual International 2016-04-22

      PDF
      327,82 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group