The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • Invicta Panel­board up to 250A
  • invicta Panel­boards
  • JPE0EXTDW
  • Enclos­ures

Extension Box, elite, 2x28 Modules, grey, 400x600x250mm JPE0EXTDW

EAN
9329659003660
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Extension Box, elite, 2x28 Modules, grey, 400x600x250mm

JPE0EXTDW

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Suitable with 11 products available

Suitable with

  • JPE1812NSSDW

    DB, elite, 18/12Pole, 250A Direct Twin, 8 Module, grey, 1200x600x250mm

    EUR 0.00  / *
  • JPE2418NSSDW

    DB, elite, 24/18Pole, 250A Direct Twin, 8 Modules, grey, 1200x600x250mm

    EUR 0.00  / *
  • JPE3012NSSDW

    DB, elite, 30/12Pole, 250A Direct Twin, 8 Modules, grey, 1200x600x250mm

    EUR 0.00  / *
  • JPE3618NSSDW

    DB, elite, 36/18Pole, 250A Direct Twin, 8 Modules, grey, 1400x600x250mm

    EUR 0.00  / *
  • JPE3630NSSDW

    DB, elite, 36/30Pole, 250A Direct Twin, 8 Modules, grey, 1400x600x250mm

    EUR 0.00  / *
  • JPE4212NSSDW

    DB, elite, 42/12Pole, 250A Direct Twin, 8 Modules, grey, 1400x600x250mm

    EUR 0.00  / *
  • JPE4224NSSDW

    DB, elite, 42/24Pole, 250A Direct Twin, 8 Modules, grey, 1600x600x250mm

    EUR 0.00  / *
  • JPE4818NSSDW

    DB, elite, 48/18Pole, 250A Direct Twin, 8 Modules, grey, 1400x600x250mm

    EUR 0.00  / *
  • JPE4842NSSDW

    DB, elite, 48/42Pole, 250A Direct Twin, 8 Modules, grey, 1600x600x250mm

    EUR 0.00  / *
  • JPE6030NSSDW

    DB, elite, 60/30Pole, 200A Direct Twin, 8 Modules, grey, 1600x600x250mm

    EUR 0.00  / *
  • JPE7218NSSDW

    DB, elite, 72/18Pole, 250A Direct Twin, 8 Modules, grey, 1600x600x250mm

    EUR 0.00  / *

Technical properties

Connec­tion
  • Number of access­ible phases
    0
Install­a­tion, mounting
  • Mounting on
    Surface mounting
Equip­ment
  • Number of rows
    2
  • With lock
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    48
Dimen­sions
  • Height
    400 mm
  • Width
    600 mm
  • Depth
    250 mm
  • Number of width units
    24
Cover, door
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Steel
  • RAL code
    7035
  • Colour
    Light grey
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP66
  • Locking type
    3-point lever, Key lock
Archi­tec­ture
  • Number of poles
    0

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

125A 4 Way TPN Board c/w SD & SPD
PDF
17,17 MB
Hager REACH declaration JPE0EXTDW
PDF
RoHS report JPE0EXTDW
PDF

Downloads

  • Product image

    Image JPE0EXTDW  | Hager Australia

    Product Image JPE0EXTDW

  • Product datasheet

    Image Hager Product data sheet JPE0EXTDW  | Hager Australia

    Hager Product data sheet JPE0EXTDW

    Extension Box, elite, 2x28 Modules, grey, 400x600x250mm

    PDF
  • Manual

    Image Manual en-GB 2024-03-05  | Hager Australia

    Manual en-GB 2024-03-05

    PDF
    16,47 MB
  • Brochure

    Image Brochure en-AU 2023-12-15  | Hager Australia

    Brochure en-AU 2023-12-15

    PDF
    11,47 MB
More documentation

Discover more of this product range

    5
  • 1
    JVC3600S25TW - 250A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
    JVC3600S25TW
    250A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
  • 2
    JVC2400S25TW - 160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
    JVC2400S25TW
    160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
  • 3
    JVC2400S16TW - 160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
    JVC2400S16TW
    160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
  • 4
    JVC3600S16TW - 160A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
    JVC3600S16TW
    160A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
  • 5
    JVC4800S16TW - 250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR
    JVC4800S16TW
    250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group