The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Panel­board up to 400A - Performa range & ATS/MTS
    • performa elite and elite 400 - IP66
    • JPE0EXT0L
    EAN
    9329659007620
    Packaging
    1 Piece
    • performa elite and elite 400 - IP66

    ELITE stainless steel enclosure IP66 400x600x250 surface mount, 3-point lock JPE0EXT0L

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    ELITE stainless steel enclosure IP66 400x600x250 surface mount, 3-point lock

    JPE0EXT0L

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Compatible products

    • Suitable with 11 products available

    Suitable with

    • JPE1812S25DW

      DB, elite, 18/12Pole, 250A Isolator Twin, 8 Module, grey, 1200x600x250mm

      EUR 0.00  / *
    • JPE2418S25DW

      DB, elite, 24/18Pole, 250A Isolator Twin, 8 Modules, grey, 1200x600x250mm

      EUR 0.00  / *
    • JPE3012S25DW

      DB, elite, 30/12Pole, 250A Isolator Twin, 8 Modules, grey, 1200x600x250mm

      EUR 0.00  / *
    • JPE3618S25DW

      DB, elite, 36/18Pole, 250A Isolator Twin, 8 Modules, grey, 1400x600x250mm

      EUR 0.00  / *
    • JPE3630S25DW

      DB, elite, 36/30Pole, 250A Isolator Twin, 8 Modules, grey, 1400x600x250mm

      EUR 0.00  / *
    • JPE4212S25DW

      DB, elite, 42/12Pole, 250A Isolator Twin, 8 Modules, grey, 1400x600x250mm

      EUR 0.00  / *
    • JPE4224S25DW

      DB, elite, 42/24Pole, 250A Isolator Twin, 8 Modules, grey, 1600x600x250mm

      EUR 0.00  / *
    • JPE4818S25DW

      DB, elite, 48/18Pole, 250A Isolator Twin, 8 Modules, grey, 1400x600x250mm

      EUR 0.00  / *
    • JPE4842S25DW

      DB, elite, 48/42Pole, 250A Isolator Twin, 8 Modules, grey, 1600x600x250mm

      EUR 0.00  / *
    • JPE6030S25DW

      DB, elite, 60/30Pole, 250A Isolator Twin, 8 Modules, grey, 1600x600x250mm

      EUR 0.00  / *
    • JPE7218S25DW

      DB, elite, 72/18Pole, 250A Isolator Twin, 8 Modules, grey, 1600x600x250mm

      EUR 0.00  / *

    Technical properties

    Connec­tion
    • Number of access­ible phases
      0
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Equip­ment
    • With lock
      Yes
    • Has mounting plate
      No
    Weight
    • Weight
      17 kg
    Dimen­sions
    • Height
      400 mm
    • Width
      600 mm
    • Depth
      250 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • Colour
      Stain­less steel
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP66
    • Locking type
      3-point lever, Key lock
    Archi­tec­ture
    • Number of poles
      0

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration JPE0EXT0L
    PDF
    RoHS report JPE0EXT0L
    PDF

    Downloads

    • Product image

      Image JPE0EXT0L  | Hager Australia

      Product Image JPE0EXT0L

    • Product datasheet

      Image Hager Product data sheet JPE0EXT0L  | Hager Australia

      Hager Product data sheet JPE0EXT0L

      ELITE Extension Box-Blank Esc (SS),400x600x250mm

      PDF
    • Manual

      Image Manual en-GB 2024-03-05  | Hager Australia

      Manual en-GB 2024-03-05

      PDF
      16,47 MB
    • Brochure

      Image Hager - performa Solutions Brochure  | Hager Australia

      Hager - performa Solutions Brochure

      PDF
      11,48 MB
    More documentation

    Discover more of this product range

      5
    • 1
      JVC0PFL - Safety Pole Filler 10-Pack, 480x280x120 mm
      JVC0PFL
      Safety Pole Filler 10 pack
    • 2
      EMERG3WA - Hager Emergency Test Kit 4NC 40A 230V 50Hz DIN rail 10-180 min delay
      EMERG3WA
      Emerg Test Kit 4 NC Circuit (wired)
    • 3
      EMERG4WA - Hager Emergency Test Kit 2NC 25A 230V 50Hz Adjustable 10-180 min DIN-rail 2 modules
      EMERG4WA
      Emerg Test Kit 2 NC Circuit (wired)
    • 4
      JPE0612S40TS - Elite Stainless Steel DB IP66 18-pole 42M Surface 1000x600x250mm 320A
      JPE0612S40TS
      DB, elite, 320A, 6+12Pole, 400A ISO-S.1000x600x250mm
    • 5
      JPE0612S40TW - Distribution Board Elite IP66 320A 18-pole Hybrid 42M 1000x600x250mm
      JPE0612S40TW
      DB, elite, 320A, 6+12Pole, 400A ISO-WH.1000x600x250mm

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group