EAN
9329659008023
Packaging
1 Piece

This product is unfortunately no longer available. However, this page remains available for information purposes. Please contact our Customer Service team on 1300 850 253 in order to find an alternative product.


Technical properties

Architecture
  • Number of poles of the main switch
    3
Functions
  • Overvoltage protection
    No
Configuration
  • Number of modules
    36
Main electrical features
  • Frequency
    50/60 Hz
Electric current
  • Rated current
    250 A
Dimensions
  • Insertion depth
    200 mm
  • Depth of installed product
    200 mm
  • Internal depth
    198 mm
  • Height of installed product
    1600 mm
  • Width of installed product
    600 mm
  • Thickness of sidewall material
    1.2 mm
Cover, door
  • Type of door closing
    3-point lever
  • Interlockable
    No
  • Transparent cover or door
    No
Connection
  • Number of accessible phases
    78
Equipment
  • Quantity of rails
    3
  • Can be accessorized
    No
  • With bell transformer
    No
  • Extension possible
    Yes
Safety
  • IK protection code against mecanical impacts
    05
  • Protection class
    isol.class I
  • REACH conform
    No