EAN
9329659007972
Packaging
1 Piece

Technical properties

Configuration
  • Number of modules
    36
Compatibility
  • Suitable for lightning protection
    Yes
Dimensions
  • Insertion depth
    200 mm
  • Depth of installed product
    200 mm
  • Internal depth
    198 mm
  • Height of installed product
    1600 mm
  • Width of installed product
    600 mm
  • Thickness of sidewall material
    1.2 mm
Cover, door
  • Material thickness cover
    1.5 mm
  • Type of door closing
    3-point lever
  • Interlockable
    No
  • Door locking
    with key
  • Transparent cover or door
    No
Materials
  • Copper weight of the product
    3.1 kg
  • Material quality
    Steel
Installation, mounting
  • Suitable for outdoor use
    No
Connection
  • Number of conduit inlets
    0
Equipment
  • Quantity of rails
    3
  • Extension possible
    Yes
Standards
  • Approvals
    AS/NZS 61439-3
Safety
  • IK protection code against mecanical impacts
    IK05
  • Protection class
    isol.class I
  • REACH conform
    No