EAN
9329659007996
Packaging
1 Piece

Technical properties

Architecture
  • Number of poles of the main switch
    3
Functions
  • Overvoltage protection
    No
Configuration
  • Number of modules
    36
Main electrical features
  • Frequency
    50/60 Hz
Electric current
  • Rated current
    160 A
Dimensions
  • Insertion depth
    200 mm
  • Depth of installed product
    200 mm
  • Internal depth
    198 mm
  • Height of installed product
    1600 mm
  • Width of installed product
    600 mm
  • Thickness of sidewall material
    1.2 mm
Cover, door
  • Type of door closing
    3-point lever
  • Interlockable
    No
  • Transparent cover or door
    No
Connection
  • Number of accessible phases
    78
Equipment
  • Quantity of rails
    3
  • Can be accessorized
    No
  • With bell transformer
    No
  • Extension possible
    Yes
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    05
  • Protection class
    isol.class I
  • REACH conform
    No