The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Panel­board up to 400A - Performa range & ATS/MTS
    • performa apex and apex PLUS - IP43
    • JPA7200NSSTW
    Hager The Hager APEX DB 72‑pole 250A Direct Twin surface‑mount distribution board delivers robust power distribution for commercial and industrial sites. Steel RAL7035 enclosure (1400×600×200 mm, 55 kg) with IP43, IK05 and Class I safety, plus a 3‑point key lock for secure access. Compact 8‑module layout and fixed‑load chassis simplify installation and provide reliable, scalable circuit organisation.
    EAN
    9329659001789
    Packaging
    1 Piece
    • performa apex and apex PLUS - IP43

    Apex DB 72-pole 250A IP43 surface mount steel 1400x600x200 RAL7035 JPA7200NSSTW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Apex DB 72-pole 250A IP43 surface mount steel 1400x600x200 RAL7035

    JPA7200NSSTW

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 13 products available
    • Gland plate for enclosure 2 products available
    • Docu­ment holder 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Gland plate for enclosure
    • Docu­ment holder
    • JVC0PFL

      EUR 0.00  / *
    • JP012

      Pole filler, Consumer Unit, Single pole for Din rail ways

      EUR 0.00  / *
    • JPA0D250

      EUR 0.00  / *
    • JPA0D25K

      Main direct incomer link kit

      EUR 0.00  / *
    • JPA0EXTMP

      Mounting Plate, APEX/ELITE, for extension box

      EUR 0.00  / *
    • JPA0M160

      EUR 0.00  / *
    • JPA0M16K

      main incomer 160A MCCB (X250) link kit

      EUR 0.00  / *
    • JPA0M200

      EUR 0.00  / *
    • JPA0M20K

      main incomer 200A MCCB (X250) link kit

      EUR 0.00  / *
    • JPA0S160

      EUR 0.00  / *
    • JPA0S16K

      Performa 2 primary incoming link Kit

      EUR 0.00  / *
    • JPA0S250

      EUR 0.00  / *
    • JPA0S25K

      main incomer 250A switch link kit

      EUR 0.00  / *
    • JPAGPALU

      Gland plate, Apex, Aluminium, RAL7035, 600mm(L)*175mm(W)

      EUR 0.00  / *
    • JPAGPALUX

      Gland plate, Apex, Aluminium, X15, 600mm(L)*175mm(W)

      EUR 0.00  / *
    • JK2X007AU

      EUR 0.00  / *

    Technical properties

    Connec­tion
    • Number of access­ible phases
      72
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current
      250 A
    • Breaking and opening capa­city Idm
      0
    Equip­ment
    • With lock
      Yes
    • Has mounting plate
      No
    • Equipped with switch
      No switch
    • Number of switches
      0
    • Type of busbar chassis
      Fixed load chassis
    Capa­city
    • Number of modules
      16
    Weight
    • Weight
      55 kg
    Dimen­sions
    • Height
      1400 mm
    • Width
      600 mm
    • Depth
      200 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP43
    • Locking type
      3-point lever, Key lock
    Archi­tec­ture
    • Number of poles
      72

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    Certifications and documents

    PEP - 125A 4 Way TPN Board c/w SD & SPD (English)
    PDF
    17,17 MB
    REACH declaration JPA7200NSSTW
    PDF

    Downloads

    • Product image

      Image JPA7200NSSTW  | Hager Australia

      Product Image JPA7200NSSTW

    • Product datasheet

      Image Hager Product data sheet JPA7200NSSTW  | Hager Australia

      Hager Product data sheet JPA7200NSSTW

      DB, apex, 72Pole, 250A Direct Twin, 8 Modules, grey, 1400x600x200mm

      PDF
    • Manual

      Image Manual en-GB 2024-03-12  | Hager Australia

      Manual en-GB 2024-03-12

      PDF
      16,41 MB
    • Brochure

      Image Hager - performa Solutions Brochure  | Hager Australia

      Hager - performa Solutions Brochure

      PDF
      11,48 MB
    More documentation

    Discover more of this product range

      5
    • 1
      JPD3600C - Modular chassis 36‑pole 420x230x95 mm
      JPD3600C
      36 pole chassis
    • 2
      JPD4800C - 48-pole chassis 535x230x95 mm compact
      JPD4800C
      48 pole chassis
    • 3
      JPD9600C - 96‑pole Chassis 960x230x95 mm
      JPD9600C
      96 pole chassis
    • 4
      JPD6000C - Distribution chassis 60-pole, 640 x 230 x 95 mm
      JPD6000C
      60 pole chassis
    • 5
      JVC0PFL - Safety Pole Filler 10-Pack, 480x280x120 mm
      JVC0PFL
      Safety Pole Filler 10 pack

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group