The Hager Apex single chassis panelboard delivers reliable distribution for up to 48 poles with provision for a twin 160 A isolator incomer. Its fixed-load 16‑module chassis suits residential and commercial applications. Surface-mounted steel enclosure 1200x600x200 mm (RAL7035) provides IP43, IK05 and Class I safety, secured by a 3‑point key lock—robust, space‑efficient final circuit distribution. Suitable for DIN rail mounting and compliant electrical distribution applications.
EAN
9329659001604
Packaging
1 Piece
Hager Apex surface chassis 48-pole 160A twin isolator IP43 1200x600x200 JPA4800S16TW
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 13 products available -
Gland plate for enclosure 2 products available -
Document holder 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases48
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current160 A
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchIsolator
-
Number of switches1
-
Type of busbar chassisFixed load chassis
Capacity
-
Number of modules16
Weight
-
Weight49 kg
Dimensions
-
Height1200 mm
-
Width600 mm
-
Depth200 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP43
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles48
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
More documentation