The Hager Apex single-chassis 36‑pole enclosure is designed for safe distribution and isolation up to 160 A. This fixed-load, surface‑mounted steel chassis (1000×600×200 mm, RAL 7035 light grey) offers 16-module capacity and accepts twin 160 A isolators. IP43 and IK05 provide robust protection, while a 3‑point key‑lock door secures access. Ideal for commercial and industrial sub‑distribution. Designed for installation in residential and commercial switchboards,suitable for DIN rail mounting.
EAN
9329659001505
Packaging
1 Piece
Hager Apex single chassis 36-pole 160A Twin Isolator, IP43, 1000x600x200 JPA3600S16TW
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 13 products available -
Gland plate for enclosure 2 products available -
Document holder 1 products available -
Common Accessories 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases36
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current160 A
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchIsolator
-
Number of switches1
-
Type of busbar chassisFixed load chassis
Capacity
-
Number of modules16
Weight
-
Weight43 kg
Dimensions
-
Height1000 mm
-
Width600 mm
-
Depth200 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP43
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles36
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
More documentation