The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Panel­board up to 400A - Performa range & ATS/MTS
    • performa apex and apex PLUS - IP43
    • JK4P12C1
    Packaging
    1 Piece
    • performa apex and apex PLUS - IP43

    Chassis 400A 36-pole, H370.5 W199 D85.67 mm JK4P12C1

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Chassis 400A 36-pole, H370.5 W199 D85.67 mm

    JK4P12C1

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Compatible products

    • Suitable with 11 products available

    Suitable with

    • JPD3600M16DW

      DB, apex+, 36Pole, 160A MCCB Twin, 8 Mod+26 Mod, grey, 1200x600x200mm

      EUR 0.00  / *
    • JPD3600M16DX

      DB, apex+, 36Pole, 160A MCCB Twin, 8 Mod+26 Mod, orange, 1200x600x200mm

      EUR 0.00  / *
    • JPD3600M20DW

      DB, apex+, 36Pole, 200A MCCB Twin, 8 Mod+26 Mod, grey, 1200x600x200mm

      EUR 0.00  / *
    • JPD3600M20DX

      DB, apex+, 36Pole, 200A MCCB Twin, 8 Mod+26 Mod, orange, 1200x600x200mm

      EUR 0.00  / *
    • JPD3600NSSDW

      DB, apex+, 36Pole, 250A Direct Twin, 8 Mod+26 Mod, grey, 1200x600x200mm

      EUR 0.00  / *
    • JPD3600NSSDX

      DB, apex+, 36Pole, 250A Direct 2x8 Mod+26 Mod, orange, 1200x600x200mm

      EUR 0.00  / *
    • JPD3600S16DW

      DB, apex+, 36Pole, 160A Isolator 2x8 Mod+26 Mod, grey, 1200x600x200mm

      EUR 0.00  / *
    • JPD3600S16DX

      DB, apex+, 36Pole, 160A Isolator 2x8 Mod+26 Mod, orange, 1200x600x200mm

      EUR 0.00  / *
    • JPD3600S25DW

      DB, apex+, 36Pole, 250A Isolator 2x8 Mod+26 Mod, grey, 1200x600x200mm

      EUR 0.00  / *
    • JPD3600S25DW-M

      DB, apex+, 36Pole, Meter, 250A Isolator 2x8 Mod+26 Mod, grey, 1200x600x200mm

      EUR 0.00  / *
    • JPD3600S25DX

      DB, apex+, 36Pole, 250A Isolator 2x8 Mod+26 Mod, orange, 1200x600x200mm

      EUR 0.00  / *

    Technical properties

    Dimen­sions
    • Height
      370,5 mm
    • Width
      199 mm
    • Depth
      85,67 mm

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JK4P12C1
    PDF
    RoHS report JK4P12C1
    PDF

    Downloads

    • Product image

      Image JK4P12C1  | Hager Australia

      Product Image JK4P12C1

    • Product datasheet

      Image Hager Product data sheet JK4P12C1  | Hager Australia

      Hager Product data sheet JK4P12C1

      Product data sheet en-GB 2026-06-02

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      JPD3600C - Modular chassis 36‑pole 420x230x95 mm
      JPD3600C
      36 pole chassis
    • 2
      JPD6000C - Distribution chassis 60-pole, 640 x 230 x 95 mm
      JPD6000C
      60 pole chassis
    • 3
      JPD4800C - 48-pole chassis 535x230x95 mm compact
      JPD4800C
      48 pole chassis
    • 4
      JPD7200C - 72-pole distribution chassis 750x230x95 mm
      JPD7200C
      72 pole chassis
    • 5
      JPD2400C - Chassis 24-pole 310x230x95 mm
      JPD2400C
      24 pole chassis

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group