The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • MCCBs - Accessories
    • HXE015H
    EAN
    3250613152185
    Packaging
    1 Piece
    • MCCBs - Accessories

    UVR 380-415V AC (h800-h1000-h1600) HXE015H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    UVR 380-415V AC (h800-h1000-h1600)

    HXE015H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Power
    • Inrush power absorbed
      2,10 VA
    • Power dissip­a­tion at IN
      2,10 W
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Voltage
    • Command voltage AC
      380 - 415 V
    • Command voltage DC
      0 - 0 V
    Func­tions
    • Delayed
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HXE015H
    PDF
    RoHS report HXE015H
    PDF

    Downloads

    • Product image

      Image HXE015H  | Hager Australia

      Product Image HXE015H

    • Product datasheet

      Image Hager Product data sheet HXE015H  | Hager Australia

      Hager Product data sheet HXE015H

      UVR 380-415V AC (h800-h1000-h1600)

      PDF
    • Installation manual

      Image Installation manual International 2013-04-24  | Hager Australia

      Installation manual International 2013-04-24

      PDF
      1,48 MB
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-06-20

      PDF
      329,36 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      343,86 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HXA028H - Alarm contact low-level 0.1A AC/DC 1 changeover quickconnect right x630/P630
      HXA028H
      Alarm contact-Low level NO-NC right side (x630/P630)
    • 2
      HXH090H - OAC Accessory for h3+ PW1600 Moulded Case MCCB
      HXH090H
      OAC for h3+ PW1600
    • 3
      HYH957H - Terminal block MCCB PW1600 Sentinel/Sentinel Energy spare, moulded case
      HYH957H
      TERMINAL BLOCK MCCB PW1600 sentinel & sentinel Energy SPARE version
    • 4
      HTC140H - CIP 24V Adaptor with 1.2 m Cable
      HTC140H
      CIP - 24 V Adaptor length 1, 20 m
    • 5
      HXA004H - Shunt trip 200-240V AC IP4X for x160/P160/x250/P250/x630/P630
      HXA004H
      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group