Term Conn 3200-4000A HW4 3P (RC) • HWY168H | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • HWY168H

Terminal Connection 3200-4000A Rear - HW4 3P (RC)

HWY168H

Terminal Connection 3200-4000A Rear - HW4 3P (RC) HWY168H

EAN
3250613183912
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    4000 A
Archi­tec­ture
  • Number of poles
    3
Cable
  • Cable material
    Copper

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACH conform Yes
Halogen free Yes

Certifications and documents

PEP document en-GB 2025-04-04
PDF
17,48 MB
REACH declaration HWY168H (english)
PDF
103,10 kB
RoHS declaration HWY168H (english)
PDF
103,59 kB

Downloads

  • Product image

    Image HWY168H  | Hager Australia

    Product Image HWY168H

  • Instruction manual

    Image Instruction manual International 2025-04-28  | Hager Australia

    Instruction manual International 2025-04-28

    PDF
    2,90 MB
  • Installation manual

    Image Safety instructions  | Hager Australia

    Safety instructions

    -

    PDF
    159,14 kB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager Australia

    EU Declaration of Conformity

    PDF
    413,00 kB
    Image UKCA Declaration of Conformity  | Hager Australia

    UKCA Declaration of Conformity

    PDF
    417,83 kB
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group