The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • MCCBs
    • HMQ800NR
    EAN
    3250613251161
    Packaging
    1 Piece
    Data Act Notice
    • MCCBs

    MCCB h3+ PW1600 3P Fixed 800A 50kA LSIG Sentinel Energy HMQ800NR

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCCB h3+ PW1600 3P Fixed 800A 50kA LSIG Sentinel Energy

    HMQ800NR

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (24)
    • Elec­trical accessories for low-­voltage compon­ents 4 products available
    • Terminal cover 1 products available
    • Auxil­i­aries network func­tions 2 products available
    • Mech­anic accessories for low-­voltage compon­ents 4 products available
    • Auxil­i­aries switch posi­tion 1 products available
    • Auxil­i­aries contact block 2 products available

    Complete your system

    • Elec­trical accessories for low-­voltage compon­ents
    • Terminal cover
    • Auxil­i­aries network func­tions
    • Mech­anic accessories for low-­voltage compon­ents
    • Auxil­i­aries switch posi­tion
    • Auxil­i­aries contact block
    • Handle for power circuit breaker
    • Locking inter­locking func­tions
    • Connec­tion Func­tions
    • Under voltage time controller
    • Auxil­i­aries data cable adaptor
    • HTD210H

      Display for Energy MCCB

      EUR 0.00  / *
    • HXH957H

      Terminal block MCCB PW1600 Energy

      EUR 0.00  / *
    • HYH957H

      TERMINAL BLOCK MCCB PW1600 sentinel & sentinel Energy SPARE version

      EUR 0.00  / *
    • HWY970H

      External neutral current sensor 400…1600A HW1 (ENCT)

      EUR 0.00  / *
    • HYH021H

      Terminal cover 3P PW1600

      EUR 0.00  / *
    • HWY967H

      Communication module Modbus RTU

      EUR 0.00  / *
    • HWY968H

      Communication module Modbus TCP/IP

      EUR 0.00  / *
    • HXH888H

      Ronis kit adaptor for MCCB

      EUR 0.00  / *
    • HYH040H

      Terminal connection FC - top/bottom 3P PW1600

      EUR 0.00  / *
    • HYH500H

      MCCB PW1600 MOUNTING SCREWS

      EUR 0.00  / *
    • HYH501H

      MCCB PW1600 MOUNTING NUTS & WASHERS 3P

      EUR 0.00  / *
    • HXH090H

      OAC for h3+ PW1600

      EUR 0.00  / *
    • HXH027H

      Auxiliary Switch for AX/AL/FS/AXO/AXC STATUS

      EUR 0.00  / *
    • HXH028H

      Auxiliary Switch low-level for AX/AL/FS/AXO/AXC STATUS

      EUR 0.00  / *
    • HXH037H

      Rotary handle sentinel Energy

      EUR 0.00  / *
    • HXA039H

      Padlock (x160-P160-x250-P250-x630)

      EUR 0.00  / *
    • HWY001H

      Spreaders 3P HW1 (SP)

      EUR 0.00  / *
    • HWY002H

      Spreaders 4P HW1 (SP)

      EUR 0.00  / *
    • HWY048H

      Terminal Connection Rear - top/bottom - HW1 3 Pole (RC)

      EUR 0.00  / *
    • HWY030H

      UV time delay controller 24-30V AC/DC (UVTC)

      EUR 0.00  / *
    • HWY031H

      UV time delay controller 48-60V AC/DC (UVTC)

      EUR 0.00  / *
    • HWY033H

      UV time delay controller 200-250V AC (UVTC)

      EUR 0.00  / *
    • HWY034H

      UV time delay controller 380-480V AC (UVTC)

      EUR 0.00  / *
    • HWY210H

      Panel display HTD210H ACB adaptor

      EUR 0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      800 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
      30 kA
    • Rated service breaking capa­city Ics under 220 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 240 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 380 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 415 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 690 V AC according to IEC 60947-2
      30 kA
    • Rated current at 10°C according to IEC 60947
      800 A
    • Rated current at 15°C according to IEC 60947
      800 A
    • Rated current at 20°C according to IEC 60947
      800 A
    • Rated current at 25°C according to IEC 60947
      800 A
    • Rated current at 30°C according to IEC 60947
      800 A
    • Rated current at 35°C according to IEC 60947
      800 A
    • Rated current at 40°C according to IEC 60947
      800 A
    • Rated current at 45°C according to IEC 60947
      800 A
    • Rated current at 50°C according to IEC 60947
      800 A
    • Rated current at 55°C according to IEC 60947
      800 A
    • Rated current at 60°C according to IEC 60947
      800 A
    • Rated current at 65°C according to IEC 60947
      800 A
    • Rated current at 70°C according to IEC 60947
      800 A
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    • Neutral posi­tion
      Without neutral
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8 kV
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated oper­a­tional voltage Ue
      220 - 690 V
    Func­tions
    • Trip unit
      Sentinel Energy LSIG
    Power
    • Power dissip­a­tion at IN
      23,6 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4000
    • Number of mech­an­ical oper­a­tions
      20000
    Install­a­tion, mounting
    • Nominal tight­ening torque
      50-50 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Cover, door
    • Inter­lock­able
      Yes
    Cable
    • Cable material
      Copper, Aluminium
    Compat­ib­ility
    • Compat­ible with RDC AOB
      No
    • Suit­able for DIN Rail
      No
    • Suit­able for distri­bu­tion board
      Yes
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Alarms, Basic inform­a­tion, Device energy manage­ment, Elec­trical meas­ure­ment, Detailed elec­trical meas­ure­ment, General diagnostics, Analog input, Network diagnostics, Oper­a­tional state, On/Off status, Soft­ware diagnostics
    • Data formats
      MODBUS (RTU), MODBUS (TCP)
    • Estim­ated daily data volume
      < 1 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      Yes
    Dimen­sions
    • Height
      330 mm
    • Width
      210 mm
    • Depth
      198 mm
    Connectivity
    • Type of connec­tion
      Bolt connec­tion
    Elec­trical protec­tion
    • Long-­time over­load protec­tion (ltd): delay (tr)
      0.5 s, 1 s, 1.5 s, 2 s, 2.5 s, 3 s, 3.5 s, 4 s, 4.5 s, 5 s, 5.5 s, 6 s, 6.5 s, 7 s, 7.5 s, 8 s, 8.5 s, 9 s, 9.5 s, 10 s, 10.5 s, 11 s, 11.5 s, 12 s, 12.5 s, 13 s, 13.5 s, 14 s, 14.5 s, 15 s, 15.5 s, 16 s, 16.5 s, 17 s, 17.5 s, 18 s, 18.5 s, 19 s, 19.5 s, 20 s, 20.5 s, 21 s, 21.5 s, 22 s, 22.5 s, 23 s, 23.5 s, 24 s, 24.5 s, 25 s
    • Short-­time protec­tion (std): delay (tsd)
      50 ms, 100 ms, 150 ms, 200 ms, 250 ms, 300 ms, 350 ms, 400 ms, 450 ms, 500 ms, 550 ms, 600 ms
    • Instant­an­eous protec­tion (li): dial setting coef­fi­cient
      1.5, 2, 2.5, 3, 3.5, 4, 4.5, 5, 5.5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5, 12, 12.5, 13, 13.5, 14, 14.5, 15

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2024-10-15
    PDF
    435,47 kB
    REACH declaration HMQ800NR
    PDF
    RoHS report HMQ800NR
    PDF

    Downloads

    • Product image

      Image HMQ800NR  | Hager Australia

      Product Image HMQ800NR

    • Product datasheet

      Image Hager Product data sheet HMQ800NR  | Hager Australia

      Hager Product data sheet HMQ800NR

      Moulded Case Circuit Breaker h3+ PW1600 Energy LSIG 3P3D 800A 50kA FTC

      PDF
    • Installation manual

      Image Installation manual  | Hager Australia

      Installation manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      40,05 MB
      Image QuickInstall manual  | Hager Australia

      QuickInstall manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      25,64 MB
    • Enduserquickguide

      Image Quick start notes  | Hager Australia

      Quick start notes

      First setting of sentinel Energy trip unit

      PDF
      572,09 kB
    • Manual

      Image Technical catalogue  | Hager Australia

      Technical catalogue

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      37,95 MB
      Image User manual  | Hager Australia

      User manual

      hw+ sentinel Energy electronic trip units

      PDF
      16,52 MB
      Image User manual  | Hager Australia

      User manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      11,76 MB
    • Brochure

      Image Hager h3+ MCCB  | Hager Australia

      Hager h3+ MCCB

      PDF
      8,80 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Australia

      Declaration of conformity en-US 2026-07-15

      PDF
      265,25 kB
      Image Radio frequency compliance statements  | Hager Australia

      Radio frequency compliance statements

      Declaration of conformity en-GB, fr-FR, de-DE, es-ES, pt-PT, it-IT, nl-NL, pl-PL, sv-SE, zh-CN 2024-05-29

      PDF
      135,25 kB
      Image UKCA DECLARATION OF CONFORMITY  | Hager Australia

      UKCA DECLARATION OF CONFORMITY

      Version of January 16, 2024

      PDF
      415,30 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HHJ400DR - Moulded case circuit breaker h3 x630 3P 400A 25kA TM adjustable FTC
      HHJ400DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 25kA FTC
    • 2
      HHA098Z - h3 x160 MCCB 1P 100A 25kA TM fixed screw terminals
      HHA098Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 100A 25kA CTC
    • 3
      HNJ400DR - MCCB h3 x630 3P 400A 40kA thermal-magnetic adjustable
      HNJ400DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 40kA FTC
    • 4
      HEQ970JR - Moulded Case Circuit Breaker 3P 1000A 70kA LSI h3+ PW1600 Fixed
      HEQ970JR
      Moulded Case Circuit Breaker h3+ PW1600 LSI 3P3D 1000A 70kA FTC
    • 5
      HMQ990JR - MCCB h3+ 3P 1600A 50kA LSI Sentinel Fixed Bolt Connection
      HMQ990JR
      Moulded Case Circuit Breaker h3+ PW1600 LSI 3P3D 1600A 50kA FTC

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group