The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Load Break Switches & Transfer Switches
    • Load Break Switches
    • HA356
    EAN
    3250613113568
    Packaging
    1 Piece
    • Load Break Switches

    Load break switch 3P 400A Icw 13kA Icm 26kA rotary handle HA356

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Load break switch 3P 400A Icw 13kA Icm 26kA rotary handle

    HA356

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­iary contact block 1 products available
    • Switch oper­ating shaft 1 products available
    • Door coup­ling handle for switchgear 1 products available
    • Terminal cover 1 products available

    Complete your system

    • Auxil­iary contact block
    • Switch oper­ating shaft
    • Door coup­ling handle for switchgear
    • Terminal cover
    • HZ023

      Auxiliary contact 2x 1C+O h125/630

      EUR 0.00  / *
    • HZC102

      Shaft extension 320 mm FCS-LBS 63-630A

      EUR 0.00  / *
    • HZC002

      Black handle FCS- LBS 100-630A

      EUR 0.00  / *
    • HZC205

      Terminal shrouds 3P LBS 400-630A

      EUR 0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      400 A
    • Rated short-­time with­stand current Icw IEC 60947
      13 kA
    • Accept­able current rating AC21
      400 A
    • Accept­able current rating AC21 category A
      400 A
    • Accept­able current rating AC21 category B
      400 A
    • Accept­able current rating AC22 category A
      400 A
    • Accept­able current rating AC22 category B
      400 A
    • Accept­able current rating AC23 category A
      400 A
    • Accept­able current rating AC23 category B
      400 A
    • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
      26 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      13 kA
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Long rotary handle
    • Device construc­tion type
      Fixed built-in
    • Type of pole
      3P
    Dimen­sions
    • Height
      235 mm
    • Width
      230 mm
    • Depth
      165 mm
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Connec­tion
    • Cross-sec­tion rigid conductor
      240 mm²
    • Cross-sec­tion flex­ible conductor
      240 mm²
    Voltage
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated impulse with­stand voltage Uimp
      12000 V
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Power
    • Power loss per pole at In
      10,80 W
    • Power dissip­a­tion at IN
      32,40 W
    • Rated oper­a­tional power under 400 V AC AC1
      263000 W
    • Rated oper­a­tional power under 400 V AC AC23
      180000 W
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    Frequency
    • Frequency
      50 - 60 Hz
    Func­tions
    • Is reversing switch
      No
    • Version as emer­gency stop install­a­tion
      No
    • Version as main switch
      Yes
    • Version as main­ten­ance/ser­vice switch
      Yes
    • Version as safety switch
      Yes
    • Version as switch discon­nector compact
      Yes
    Equip­ment
    • Motor drive optional
      No
    • Number of auxil­iary contacts as change-over contact
      0
    • Number of auxil­iary contacts as normally closed contact
      0
    • Number of auxil­iary contacts as normally open contact
      0

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Load break switch 4P 630A (English)
    PDF
    369,67 kB
    REACH declaration HA356
    PDF
    RoHS report HA356
    PDF

    Downloads

    • Product image

      Image HA356  | Hager Australia

      Product Image HA356

    • Product datasheet

      Image Hager Product data sheet HA356  | Hager Australia

      Hager Product data sheet HA356

      Load break switch 3P 400A

      PDF
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT 2017-11-17  | Hager Australia

      Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT 2017-11-17

      PDF
      1,13 MB
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      777,14 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      350,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HA364 - Load break switch 3P 1600A Icw 50kA 1s long rotary handle Main switch
      HA364
      Load break switch 3P 1600A
    • 2
      HA362 - Load break switch 3P 1250A Main switch
      HA362
      Load break switch 3P 1250A
    • 3
      HA457 - Main switch Load break 4P 400A
      HA457
      Load break switch 4P 400A
    • 4
      HA458 - Load break switch 4P 630A Icm 26kA 415V long rotary handle
      HA458
      Load break switch 4P 630A
    • 5
      HA306 - Main switch Load break 3P 125A
      HA306
      Load break switch 3P 125A

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group