![](https://hager.com/au/products/static/version1718719661/frontend/Hager/deep-de/en_AU/images/loader-2.gif)
Digital time switch weekly cycle 2 channels EVOLUTION EG203E
EAN
3250612279920
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeDin-Rail
Functions
-
Number of function channels2
Configuration
-
Number of modules2
Main electrical features
-
Rated operational voltage Ue195 / 230 / 265 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V~
Dimensions
-
Depth of installed product64 mm
-
Height of installed product85 mm
-
Length85 mm
-
Width of installed product35 mm
-
Width of rail mounted device (RMD)2 modules
Power
-
Power consumed6 VA
-
Total power loss under IN4 W
-
Loss power at full load≈ 4 W
-
Power dissipation per coil0.5 W
Measurement
-
Running accuracy± 1.5 s/day
Battery
-
Power reserve [years]≈ 5 a
-
Charging time of the power reserve in hours0
Incandescent bulbs control
-
Max. power with incandescent lamps2300 W
-
230 V incandescent lamps and halogen lampsmax. 2300 W
Installation, mounting
-
Installation modefor mounting on DIN rail
Connection
-
Connection cross-sect. flexible conductor1 / 16mm²
-
Conductor cross-section (flexible)1…16 mm²
-
Conductor cross-section (rigid)1.5…10 mm²
-
Number of contacts2
-
Type of connectionwith screw terminals
Settings
-
Number of program steps56
-
Summer / Winter time changeautomatic
-
Shortest switching time1 mn
-
Type of programmingdigital
-
Program cyclesProgramme cycles: 2 x 7 days
-
Programming cycle2X7D.
-
Programsholiday programme with date activation
Equipment
-
Number of channels2
-
Number of switching times for on/off56
-
Supply failure reserve5 years
-
With holidays programYes
Use
-
Cycleweekly
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-5…45 °C
-
Working accuracy1,5
-
Storage/transport temperature-20…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EG203E
PDF868 KB -
ProductImplementationSoftware
Programmiersoftware für cronotec Schaltuhren (Version 1.6)
ZIP15 MBProgramming/Implementation software for EG203E
EXE0 -
ProductDataSheet
UK_MD_TDS_TimeSwitches.pdf
PDF74 KB -
ProductECDeclaration
Declaration
PDF110 KB
More documentation