Digital time switch weekly 1 channel Evolution EG103E
EAN
3250612279968
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Number of function channels1
-
FunctionPresence simulation ; Keylock by means of blocking key ; with pulse function
Configuration
-
Switch modechange-over contact
-
Number of modules2
Controls and indicators
-
Indication / displayLC display with illumination
Main electrical features
-
Rated operational voltage Ue195 / 230 / 264 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V~
Dimensions
-
Depth of installed product64 mm
-
Height of installed product85 mm
-
Length85 mm
-
Width of installed product35 mm
-
Width of rail mounted device (RMD)2 modules
Power
-
Power consumed6 VA
-
Total power loss under IN2 W
-
Loss power at full load≈ 2 W
-
Power dissipation per coil0.5 W
Measurement
-
Running accuracy± 1.5 s/day
Battery
-
Power reserve [years]≈ 5 a
-
Battery / storage batterywith lithium battery type: 1/2 LR06
Incandescent bulbs control
-
Max. power with incandescent lamps2300 W
-
230 V incandescent lamps and halogen lampsmax. 2300 W
Installation, mounting
-
Installation modefor mounting on DIN rail
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Conductor cross-section (flexible)1…6 mm²
-
Conductor cross-section (rigid)1.5…10 mm²
-
Number of contacts1
-
Type of contacts1 changeover
-
Type of connectionwith screw terminals
-
Contactwith potential-free switching contact
-
Type of connectionwith screw
Settings
-
Number of program steps56
-
Summer / Winter time changeautomatic
-
Shortest switching time1 mn
-
Type of programmingdigital
-
Program cyclesProgramme cycles: 1 x 7 days
-
Programming cycle1X7D.
-
Programswith random programme ; holiday programme with date activation
-
ProgrammingProgramming possible without mains voltage
-
Timewith automatic summer/winter time change-over
Equipment
-
Number of channels1
-
Number of switching times for on/off56
-
Supply failure reserve5 years
-
With holidays programYes
Use
-
Cycleweekly
Safety
-
Keywith programming key
Use conditions
-
Operating temperature-5…45 °C
-
Working accuracy1,5
-
Storage/transport temperature-20…70 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for EG103E
PDF780 KB -
Tool
Programming/Implementation software for EG103E
EXE40 MB -
Product data sheet
UK_MD_TDS_1channelelectimeswitch.pdf
PDF139 KBUK_MD_TDS_TimeSwitches.pdf
PDF74 KB -
Declaration of conformity
Declaration
PDF126 KB
More documentation