The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • DIN rail-­mounted devices
  • Modular Circuit Protec­tion Devices and Accessories
  • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
  • ALX410T
  • DIN rail-­mounted devices

RCBO Electronic 3M 3P+N 10kA C-10A 30mA A ALX410T

EAN
3250610015759
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCBO Electronic 3M 3P+N 10kA C-10A 30mA A

ALX410T

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of pole
    3P+N
  • Curve
    C
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Voltage
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4 kV
  • Rated oper­a­tional voltage Ue
    400 - 415 V
  • Over­voltage category according to IEC 60947-1
    3
  • Type voltage supply
    AC
  • Dielec­tric strength value of power frequency
    2 kV
Elec­tric current
  • Rated current
    10 A
  • Rated residual oper­ating current Idn
    30 mA
  • Rated current -5°C
    11,15 A
  • Rated current at 0°C
    10,99 A
  • Rated current 5°C
    10,85 A
  • Rated current 10°C
    10,68 A
  • Rated current 15°C
    10,52 A
  • Rated current at 20°C
    10,35 A
  • Rated current 25°C
    10,18 A
  • Rated current 30°C
    10 A
  • Rated current 35°C
    9,82 A
  • Rated current at 40°C
    9,64 A
  • Rated current at 45°C
    9,46 A
  • Rated current at 50°C
    9,28 A
  • Rated current 55°C
    9,10 A
  • Rated current 60°C
    8,92 A
  • Min./max. threshold value of the AC thermal oper­a­tion
    1,13-1,45 A
Power
  • Total power loss under IN
    5,72 W
Frequency
  • Frequency
    50 - 60 Hz
Install­a­tion, mounting
  • Nominal tight­ening torque down terminal
    2,5 - 2,5 Nm
  • Nominal tight­ening torque top terminal
    2,5 - 2,5 Nm
  • Nominal tight­ening torque
    2,5 - 2,5 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
Use condi­tions
  • Max. Alti­tude
    2000 m
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -5 - 70 °C
  • Stor­age/trans­port temper­ature
    -25 - 70 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
Connec­tion
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1-16 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1-25 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1-16 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    1-25 mm²
Capa­city
  • Number of modules
    3
Dimen­sions
  • Height
    84 mm
  • Width
    54 mm
  • Depth
    70 mm
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration ALX410T
PDF
Hager RoHS report ALX410T
PDF

Downloads

  • Product image

    Image ALX410T  | Hager Australia

    Product Image ALX410T

  • Product datasheet

    Image Hager Product data sheet ALX410T  | Hager Australia

    Hager Product data sheet ALX410T

    RCBO Electronic 3M 3P+N 10kA C-10A 30mA A

    PDF
  • Installation manual

    Image Installation manual en-GB 2024-08-29  | Hager Australia

    Installation manual en-GB 2024-08-29

    PDF
    481,73 kB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager Australia

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-08-22

    PDF
    232,03 kB
More documentation

Discover more of this product range

    5
  • 1
    ADC906T - RCBO 1M 1P+N 6kA C-6A 30mA A
    ADC906T
    RCBO 1M 1P+N 6kA C-6A 30mA A
  • 2
    ADC913T - RCBO 1M 1P+N 6kA C-13A 30mA A
    ADC913T
    RCBO 1M 1P+N 6kA C-13A 30mA A
  • 3
    ADM425T - RCBO 4P 6kA C-25A 30mA A
    ADM425T
    RCBO 4P 6kA C-25A 30mA A
  • 4
    ADC925T - RCBO 1M 1P+N 6kA C-25A 30mA A
    ADC925T
    RCBO 1M 1P+N 6kA C-25A 30mA A
  • 5
    ADM410T - RCBO 4P 6kA C-10A 30mA A
    ADM410T
    RCBO 4P 6kA C-10A 30mA A

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group