The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Modular Circuit Protec­tion Devices and Accessories
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
    • ADC232B
    EAN
    3250611035701
    Packaging
    1 Piece
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)

    RCBO 1P 32A 10kA Curve C 30mA Type A 1 Module ADC232B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1P 32A 10kA Curve C 30mA Type A 1 Module

    ADC232B

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      EUR 0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      1P
    • Number of protected poles
      1
    • Curve
      C
    Elec­tric current
    • Rated current IN
      32 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current at -25°C
      42,45 A
    • Rated current at -20°C
      41,5 A
    • Rated current at -15°C
      40,55 A
    • Rated current at -10°C
      39,6 A
    • Rated current at -5°C
      38,65 A
    • Rated current at 0°C
      37,7 A
    • Rated current at 5°C
      36,75 A
    • Rated current at 10°C
      35,8 A
    • Rated current at 15°C
      34,85 A
    • Rated current at 20°C
      33,9 A
    • Rated current at 25°C
      32,95 A
    • Rated current at 30°C
      32 A
    • Rated current at 35°C
      31,15 A
    • Rated current at 40°C
      30,3 A
    • Rated current at 50°C
      28,6 A
    • Rated current at 55°C
      27,75 A
    • Rated current at 60°C
      26,9 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    • Rated current at 45°C
      29,45 A
    • Rated current at 65°C
      26,05 A
    • Rated current at 70°C
      25,2 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Power dissip­a­tion at IN
      9,90 W
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -5 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 70 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      10000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 25 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      115 mm
    • Width
      17,80 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration ADC232B
    PDF
    RoHS report ADC232B
    PDF

    Downloads

    • Product image

      Image ADC232B  | Hager Australia

      Product Image ADC232B

    • Product datasheet

      Image Hager Product data sheet ADC232B  | Hager Australia

      Hager Product data sheet ADC232B

      RCBO 1M 1P 10kA C-32A 30mA A

      PDF
    • Installation manual

      Image notice disjoncteur RCBO  | Hager Australia

      notice disjoncteur RCBO

      Installation manual en-GB 2019-04-08

      PDF
      770,59 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Australia

      Declaration of conformity en-US 2026-07-15

      PDF
      867,83 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ADC932T - Hager RCBO 1P+N 32A C-Curve 6kA 30mA Type A 1 Module
      ADC932T
      RCBO 1M 1P+N 6kA C-32A 30mA A
    • 2
      ADA582T - RCBO Phase+Neutral 32A 10kA Curve C 30mA Type A IP20 2 Modules
      ADA582T
      RCBO 1P+N 10kA C-32A 30mA A Class
    • 3
      ADD910T - RCBO 1P+N 10A D Curve 6kA 30mA Type A 1 Module
      ADD910T
      RCBO 1M 1P+N 6kA D-10A 30mA A
    • 4
      AEX425T - RCBO 4P 25A 10kA Curve C 100mA Type A 230-415V 4 Modules
      AEX425T
      RCBO 3P+N 10kA C-25A 100mA A
    • 5
      ADA920T - Hager RCBO 1P+N 20A Curve C 6kA 30mA Type A, 2 Modules
      ADA920T
      RCBO 1P+N 6kA C-20A 30mA A Class

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group