The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Modular Circuit Protec­tion Devices and Accessories
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
    • ADC216B
    The Hager RCBO 1M 1P C-16A 10kA, 30mA Type A combines MCB and RCD protection to guard circuits against overloads, short circuits, and earth leakage. Its 10kA rating and C-curve suit general-purpose circuits in residential and light commercial installs. Compact 1-module, DIN-rail mount, 230-240 V, IP20—saving space while enhancing safety and continuity. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
    EAN
    3250611035527
    Packaging
    1 Piece
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)

    Hager RCBO 1P 16A Curve C 10kA 30mA Type A 230V 1 Module ADC216B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager RCBO 1P 16A Curve C 10kA 30mA Type A 230V 1 Module

    ADC216B

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      EUR 0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      1P
    • Curve
      C
    Elec­tric current
    • Rated current
      16 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current -25°C
      20,81 A
    • Rated current at -20°C
      20,38 A
    • Rated current -15°C
      19,94 A
    • Rated current -10°C
      19,50 A
    • Rated current -5°C
      19,06 A
    • Rated current at 0°C
      18,63 A
    • Rated current 5°C
      18,19 A
    • Rated current 10°C
      17,75 A
    • Rated current 15°C
      17,31 A
    • Rated current at 20°C
      16,88 A
    • Rated current 25°C
      16,44 A
    • Rated current 30°C
      16 A
    • Rated current 35°C
      15,70 A
    • Rated current at 40°C
      15,40 A
    • Rated current at 50°C
      14,80 A
    • Rated current 55°C
      14,50 A
    • Rated current 60°C
      14,20 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Total power loss under IN
      4,90 W
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Max. Alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -5 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 70 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      10000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      115 mm
    • Width
      17,80 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration ADC216B
    PDF
    Hager RoHS report ADC216B
    PDF

    Downloads

    • Product image

      Image ADC216B  | Hager Australia

      Product Image ADC216B

    • Product datasheet

      Image Hager Product data sheet ADC216B  | Hager Australia

      Hager Product data sheet ADC216B

      RCBO 1M 1P 10kA C-16A 30mA A

      PDF
    • Installation manual

      Image notice disjoncteur RCBO  | Hager Australia

      notice disjoncteur RCBO

      Installation manual en-GB 2019-04-08

      PDF
      770,59 kB
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2021-10-25

      PDF
      413,52 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ACC910T - RCBO 1M 1P+N 6kA C-10A 10mA A
      ACC910T
      RCBO 1M 1P+N 6kA C-10A 10mA A
    • 2
      ACC920T - RCBO 1M 1P+N 6kA C-20A 10mA A
      ACC920T
      RCBO 1M 1P+N 6kA C-20A 10mA A
    • 3
      ADA566T - Hager RCBO 1P+N 16A C 10kA Type A 30mA 230V 2 Modules
      ADA566T
      RCBO 1P+N 10kA C-16A 30mA A Class
    • 4
      ADC920T - Hager RCBO 1P+N 20A C Curve 30mA Type A 6kA 1 Module
      ADC920T
      RCBO 1M 1P+N 6kA C-20A 30mA A
    • 5
      ADA916T - Hager RCBO 1P+N 16A 6kA Curve C 30mA Type A Screw terminal 2 Modules
      ADA916T
      RCBO 1P+N 6kA C-16A 30mA A Class

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group