Digital Multimeter Panel Mount
SM102E Features
- Provides instantaneous true RMS measurement.
- Current (Instantaneous & maximum) via CT.
- Power EP, EQ, ES and per phase
- Frequency
- Harmonics (THD up to 31)
- Add on module - RS485 Jbus/modbus RTU
SM103E Features
additional to the SM102E
- Harmonics (THD up to 51).
- Embedded webserver on TCP/IP add on module.
- Add on modules
- RS485 Jbus/modbus RTU
- Memory card
- Ethernet
- Ethernet + RS485 Jbus/Modbus