Energy Metering
Our complete range of Voltmeters, Ammeters, Energy Meters, Multimeters, CTs and Plug-In Meters.
Analogue Voltmeters and Ammeters
Monitoring the energy consumption within a building provides vital information on how and where electrical energy is being consumed. The implementation of Hager energy meters within a building makes analysing and understanding this information easier. 'High energy use' areas can then be pinpointed and invested in with suitable energy control solutions to make the building eco-ficientĀ®.
Digital Voltmeters and Ammeters
For domestic and commercial installations - AC only. Three phase: use of voltmeter selector switch SK602.
Kilowatt Hour / Energy Meters
Energy meters measure the active energy used in an electric installation. They can monitor detailed consumption within an installation to provide the consumption data between different appliances and circuits.
Digital Multimeters
Multimeter for monitoring the electrical network: single, two or three phases (with or without neutral). Enables the display of electrical values as instantaneous, average or maximum (voltage and intensity per phase in RMS value). When monitoring of a power generator, it measures the frequency and working time.
Current Transformers (CTs)
Current transformers are used to feed analogue and digital ammeters, as well as kWh meters. Their current on secondary circuit (0-5A) is proportional to the current on primary circuit class: 1
Plug-In Meters
The CT uses plug-in technology allowing much faster installation saving you time and money. Additionally, all our three phase current transformers have been designed with hole centres and apertures to fit most standard industrial circuit breakers.
Plug-In Meter Accessories
A range of accessories for our Plug-In MetersĀ - Meter Voltage Supply Cable, Motor to Motor Supply Cable, RJ45 Cable and Supply Voltage Connector Plugs.