The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta IP66
    • Sockets
    • WXPSS115
    EAN-Nr.
    3250617260084
    Packaging
    1 piece
    • Sockets

    IP66 Single 15A Switched Socket WXPSS115

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    IP66 Single 15A Switched Socket

    WXPSS115

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      15 A
    Mater­ials
    • Colour
      Light grey
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      88,25 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      Yes
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP66
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WXPSS115
    PDF
    RoHS report WXPSS115
    PDF

    Downloads

    • Image WXPSS115  | Hager

      Product Image WXPSS115

    • Product datasheet

      Image Hager Product data sheet WXPSS115  | Hager

      Hager Product data sheet WXPSS115

      IP66 Single 15A Switched Socket

      PDF
    • Installation manual

      Image UK_HAGER_INS_IPRATINGS.pdf  | Hager

      UK_HAGER_INS_IPRATINGS.pdf

      IP Rating Guidance

      PDF
      356,09 kB
    • Brochure

      Image Sollysta IP66 Brochure  | Hager

      Sollysta IP66 Brochure

      Brochure en-GB 2025-08-25

      PDF
      1,42 MB
    More documentation

    Discover our other products of this range

      4
    • 1
      WXPSS82 - IP66 Twin 13A Double Pole Switched Socket
      WXPSS82
      IP66 Twin 13A Double Pole Switched Socket
    • 2
      WXPS81 - IP66 Single 13A Un-switched Socket
      WXPS81
      IP66 Single 13A Un-switched Socket
    • 3
      WXPSU83FO - IP66 13A Unswitched Fused Connection Unit with Flex Outlet
      WXPSU83FO
      IP66 13A Unswitched Fused Connection Unit with Flex Outlet
    • 4
      WXPSS81 - IP66 Single 13A Double Pole Switched Socket
      WXPSS81
      IP66 Single 13A Double Pole Switched Socket

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group