The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Metalclad
    • Sockets
    • WPSS115BKO
    EAN-Nr.
    3250617262750
    Packaging
    10 Pieces
    • Sockets

    15A Switched Socket WPSS115BKO

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Grey
    Grey
    Grey
    Light grey
    Light grey
    Surface finish
    Glossy
    Glossy
    Matt
    Matt

    15A Switched Socket

    WPSS115BKO

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      15 A
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Matt
    • Material
      Steel
    • Treat­ment
      Epoxy
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      26,20 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      Yes
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WPSS115BKO
    PDF
    RoHS report WPSS115BKO
    PDF

    Downloads

    • Image WPSS115BKO  | Hager

      Product Image WPSS115BKO

    • Product datasheet

      Image Hager Product data sheet WPSS115BKO  | Hager

      Hager Product data sheet WPSS115BKO

      15A Switched Socket

      PDF
    • Brochure

      Image Sollysta Metalclad Brochure  | Hager

      Sollysta Metalclad Brochure

      Brochure en-GB 2026-01-16

      PDF
      1,46 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      WPSS81RBKO - 1 Gang Double Pole Switched Socket with Red Rocker & Back Box with
      WPSS81RBKO
      1 Gang Double Pole Switched Socket with Red Rocker & Back Box with
    • 2
      WPSS82RBKO - 2 Gang Double Pole Switched Socket with Red Rocker & Back Box with
      WPSS82RBKO
      2 Gang Double Pole Switched Socket with Red Rocker & Back Box with
    • 3
      WPSS82BKO - 2 Gang Double Pole Switched Socket & Back Box with Knockouts
      WPSS82BKO
      2 Gang Double Pole Switched Socket & Back Box with Knockouts
    • 4
      WPSS82NBKO - 2 Gang Double Pole Switched Socket with LED Indicator & Back Box
      WPSS82NBKO
      2 Gang Double Pole Switched Socket with LED Indicator & Back Box
    • 5
      WPSS81NBKO - 1 Gang Double Pole Switched Socket with LED Indicator & Back Box
      WPSS81NBKO
      1 Gang Double Pole Switched Socket with LED Indicator & Back Box

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group