The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta IP66
    • Sockets
    • WXPSU83FO
    EAN-Nr.
    3250617260121
    Packaging
    1 piece
    • Sockets

    IP66 13A Unswitched Fused Connection Unit with Flex Outlet WXPSU83FO

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    IP66 13A Unswitched Fused Connection Unit with Flex Outlet

    WXPSU83FO

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    Mater­ials
    • Material
      Polycar­bonate (PC)
    • Trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WXPSU83FO
    PDF
    RoHS report WXPSU83FO
    PDF

    Downloads

    • Image WXPSU83FO  | Hager

      Product Image WXPSU83FO

    • Product datasheet

      Image Hager Product data sheet WXPSU83FO  | Hager

      Hager Product data sheet WXPSU83FO

      IP66 13A Unswitched Fused Connection Unit with Flex Outlet

      PDF
    • Installation manual

      Image UK_HAGER_INS_IPRATINGS.pdf  | Hager

      UK_HAGER_INS_IPRATINGS.pdf

      IP Rating Guidance

      PDF
      356,09 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-16

      PDF
      563,08 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-09-28

      PDF
      159,22 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-24

      PDF
      151,80 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-16

      PDF
      623,65 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      332,51 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      322,84 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      273,67 kB
    More documentation

    Discover our other products of this range

      4
    • 1
      WXPSS115 - IP66 Single 15A Switched Socket
      WXPSS115
      IP66 Single 15A Switched Socket
    • 2
      WXPSS82 - IP66 Twin 13A Double Pole Switched Socket
      WXPSS82
      IP66 Twin 13A Double Pole Switched Socket
    • 3
      WXPS81 - IP66 Single 13A Un-switched Socket
      WXPS81
      IP66 Single 13A Un-switched Socket
    • 4
      WXPSS81 - IP66 Single 13A Double Pole Switched Socket
      WXPSS81
      IP66 Single 13A Double Pole Switched Socket

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group