The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A
    • golf enclos­ures
    • VF112TM
    EAN-Nr.
    3250616464087
    Packaging
    1 piece
    • golf enclos­ures

    Small distributor,golf,flush,1row,12M,IP40,MS-terminal,N+PE,transparent door VF112TM

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor,golf,flush,1row,12M,IP40,MS-terminal,N+PE,transparent door

    VF112TM

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available
    • Door/­op­er­ating panel 1 products available
    • Wall box 1 products available
    • DIN rail 1 products available

    Complete your system

    • Lock system
    • Door/­op­er­ating panel
    • Wall box
    • DIN rail
    • VZ794N

      Key lock, golf, flush, surface mounting disributor, 2keys, accessory

      €0.00  / *
    • VZ603N

      Door, golf, white, accessory, for VF/VS112

      €0.00  / *
    • VZ822N

      Wall box, golf, 850°, accessory, for VF112

      €0.00  / *
    • VZ791N

      DIN rail, golf, 12M, flush, surface mounting distributor, accessory

      €0.00  / *

    Technical characteristics

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      12
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      293 mm
    • Width
      352 mm
    • Depth
      97,50 mm
    • Built-in height
      257 mm
    • Built-in width
      318 mm
    • Built-in depth
      72 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VF112TM
    PDF
    RoHS report VF112TM
    PDF

    Downloads

    • Image VF112TM  | Hager

      Product Image VF112TM

    • Product datasheet

      Image Hager Product data sheet VF112TM  | Hager

      Hager Product data sheet VF112TM

      Small distributor,golf,flush,1row,12M,IP40,MS-terminal,N+PE,transparent door

      PDF
    • Installation manual

      Image Installation manual International 2015-07-13  | Hager

      Installation manual International 2015-07-13

      PDF
      4,16 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VZ791N - DIN rail,golf,12M,flush,surface mounting distributor,accessory
      VZ791N
      DIN rail, golf, 12M, flush, surface mounting distributor, accessory
    • 2
      VS112TM - Small distributor,golf,surface,1row,IP40,12M,MS-terminal,N+PE,transparent door
      VS112TM
      Small distributor, golf, surface, 1row, IP40, 12M, MS-terminal, N+PE, transparent door
    • 3
      VF212PM - Small distributor,golf,flush,2row,24M,IP40,MS-terminal,N+PE,white door
      VF212PM
      Small distributor, golf, flush, 2row, 24M, IP40, MS-terminal, N+PE, white door
    • 4
      VF212TM - Small distributor,golf,flush,2row,24M,IP40,MS-terminal,N+PE,transparent door
      VF212TM
      Small distributor, golf, flush, 2row, 24M, IP40, MS-terminal, N+PE, transparent door
    • 5
      VS112PM - Small distributor,golf,surface,1row,IP40,12M,MS-terminal,N+PE,white door
      VS112PM
      Small distributor, golf, surface, 1row, IP40, 12M, MS-terminal, N+PE, white door

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group