The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A
    • golf enclos­ures
    • VZ822N
    EAN-Nr.
    3250616656055
    Packaging
    1 piece
    • golf enclos­ures

    Wall box,golf,850°,accessory,for VF112 VZ822N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall box,golf,850°,accessory,for VF112

    VZ822N

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Equip­ment
    • Number of rows
      1
    Dimen­sions
    • Height
      273 mm
    • Width
      331,50 mm
    • Depth
      81 mm
    • Built-in depth
      72 mm
    Safety
    • Protec­tion class
      Isol­a­tion class II
    Mater­ials
    • Material
      Poly­styrene (PS)

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VZ822N
    PDF
    RoHS report VZ822N
    PDF

    Downloads

    • Image VZ822N  | Hager

      Product Image VZ822N

    • Product datasheet

      Image Hager Product data sheet VZ822N  | Hager

      Hager Product data sheet VZ822N

      Wall box,golf,850°,accessory,for VF112

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JP024 - Cover strip,universal,24M, for metal sheet cover
      JP024
      Cover strip, universal, 24M, for metal sheet cover
    • 2
      VZ607N - Door,golf,white,accessory,for VF/VS118
      VZ607N
      Door, golf, white, accessory, for VF/VS118
    • 3
      VF312PM - Small distributor,golf,flush,3row,36M,IP40,MS-terminal,N+PE,white door
      VF312PM
      Small distributor, golf, flush, 3row, 36M, IP40, MS-terminal, N+PE, white door
    • 4
      VF212TM - Small distributor,golf,flush,2row,24M,IP40,MS-terminal,N+PE,transparent door
      VF212TM
      Small distributor, golf, flush, 2row, 24M, IP40, MS-terminal, N+PE, transparent door
    • 5
      VF218PM - Small distributor,golf,flush,2row,36M,IP40,MS-terminal,N+PE,white door
      VF218PM
      Small distributor, golf, flush, 2row, 36M, IP40, MS-terminal, N+PE, white door

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group