The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A
    • golf enclos­ures
    • VZ607N
    EAN-Nr.
    3250616655065
    Packaging
    1 piece
    • golf enclos­ures

    Door,golf,white,accessory,for VF/VS118 VZ607N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Door,golf,white,accessory,for VF/VS118

    VZ607N

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      250 mm
    • Width
      388 mm
    • Depth
      16,50 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      1
    • Number of locks
      0
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Plastic
    • Treat­ment
      Untreated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Left
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock
    Equip­ment
    • Number of section in width
      1
    • Number of rows
      1
    Connectivity
    • Mounting type
      Snap-on mounting
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VZ607N
    PDF
    RoHS report VZ607N
    PDF

    Downloads

    • Image VZ607N  | Hager

      Product Image VZ607N

    • Product datasheet

      Image Hager Product data sheet VZ607N  | Hager

      Hager Product data sheet VZ607N

      Door,golf,white,accessory,for VF/VS118

      PDF
    • Installation manual

      Image Installation manual International 2020-01-01  | Hager

      Installation manual International 2020-01-01

      PDF
      175,79 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VZ822N - Wall box,golf,850°,accessory,for VF112
      VZ822N
      Wall box, golf, 850°, accessory, for VF112
    • 2
      VF312PM - Small distributor,golf,flush,3row,36M,IP40,MS-terminal,N+PE,white door
      VF312PM
      Small distributor, golf, flush, 3row, 36M, IP40, MS-terminal, N+PE, white door
    • 3
      JP024 - Cover strip,universal,24M, for metal sheet cover
      JP024
      Cover strip, universal, 24M, for metal sheet cover
    • 4
      VF212TM - Small distributor,golf,flush,2row,24M,IP40,MS-terminal,N+PE,transparent door
      VF212TM
      Small distributor, golf, flush, 2row, 24M, IP40, MS-terminal, N+PE, transparent door
    • 5
      VF218PM - Small distributor,golf,flush,2row,36M,IP40,MS-terminal,N+PE,white door
      VF218PM
      Small distributor, golf, flush, 2row, 36M, IP40, MS-terminal, N+PE, white door

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group