The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A
    • golf enclos­ures
    • VZ791N
    EAN-Nr.
    3250616656000
    Packaging
    1 piece
    • golf enclos­ures

    DIN rail,golf,12M,flush,surface mounting distributor,accessory VZ791N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    DIN rail,golf,12M,flush,surface mounting distributor,accessory

    VZ791N

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      35 mm
    • Width
      240 mm
    • Depth
      10 mm
    • Length
      240 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Untreated
    Capa­city
    • Number of modules
      12
    Equip­ment
    • Type of DIN rail
      Asym­met­rical

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VZ791N
    PDF
    RoHS report VZ791N
    PDF

    Downloads

    • Image VZ791N  | Hager

      Product Image VZ791N

    • Product datasheet

      Image Hager Product data sheet VZ791N  | Hager

      Hager Product data sheet VZ791N

      DIN rail,golf,12M,flush,surface mounting distributor,accessory

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VZ605N - Door,golf,white,accessory,for VF/VS312
      VZ605N
      Door, golf, white, accessory, for VF/VS312
    • 2
      VZ792N - DIN rail,golf,18M,flush,surface mounting distributor,accessory
      VZ792N
      DIN rail, golf, 18M, flush, surface mounting distributor, accessory
    • 3
      VZ610N - Door,golf,white,accessory,for VF/VS418
      VZ610N
      Door, golf, white, accessory, for VF/VS418
    • 4
      VF312TM - Small distributor,golf,flush,3row,36M,IP40,MS-terminal,N+PE,transparent door
      VF312TM
      Small distributor, golf, flush, 3row, 36M, IP40, MS-terminal, N+PE, transparent door
    • 5
      VZ603N - Door,golf,white,accessory,for VF/VS112
      VZ603N
      Door, golf, white, accessory, for VF/VS112

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group