The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A
    • cosmos enclos­ures
    • VF112PVA
    EAN-Nr.
    3250616466173
    Packaging
    1 piece
    • cosmos enclos­ures

    Small distributor,cosmos,flush,1row,12M,IP40,MS-terminal,N+PE,white door VF112PVA

    Only available for export countries
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor,cosmos,flush,1row,12M,IP40,MS-terminal,N+PE,white door

    VF112PVA

    • Accessories
    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Wall box 1 products available

    Complete your system

    • Wall box
    • VZ822N

      Wall box, golf, 850°, accessory, for VF112

      €0.00  / *

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current
      63 A
    Equip­ment
    • Number of rails
      2
    • Number of rows
      1
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    Capa­city
    • Number of modules
      12
    Dimen­sions
    • Height
      165 mm
    • Width
      306 mm
    • Depth
      90,50 mm
    • Built-in height
      165 mm
    • Built-in width
      267 mm
    • Built-in depth
      61 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock
    • Glow wire test
      650 °C

    Downloads

    • Image VF112PVA  | Hager

      Product Image VF112PVA

    • Product datasheet

      Image Hager Product data sheet VF112PVA  | Hager

      Hager Product data sheet VF112PVA

      Small distributor,cosmos,flush,1row,12M,IP40,MS-terminal,N+PE,white door

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      VD108PP - Small distributor, IC², surface,1row,8M,IP40,MS-terminal,N+PE,white door
      VD108PP
      Small distributor, IC², surface, 1row, 8M, IP40, MS-terminal, N+PE, white door
    • 2
      VR108TP - Small distributor,IC²,flush,1row,8M,IP40,MS-terminal,N+PE,transparent door
      VR108TP
      Small distributor, IC², flush, 1row, 8M, IP40, MS-terminal, N+PE, transparent door
    • 3
      VR112TP - Small distributor,IC²,flush,1row,12M,IP40,MS-terminal,N+PE,transparent door
      VR112TP
      Small distributor, IC², flush, 1row, 12M, IP40, MS-terminal, N+PE, transparent door
    • 4
      VR108PP - Small distributor,IC²,flush,1row,8M,IP40,MS-terminal,N+PE,white door
      VR108PP
      Small distributor, IC², flush, 1row, 8M, IP40, MS-terminal, N+PE, white door
    • 5
      VD112PP - Small distributor,IC²,surface,1row,12M,IP40,MS-terminal,N+PE,white door
      VD112PP
      Small distributor, IC², surface, 1row, 12M, IP40, MS-terminal, N+PE, white door

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group