The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A
    • cosmos enclos­ures
    • VR108PP
    EAN-Nr.
    3250616468023
    Packaging
    1 piece
    • cosmos enclos­ures

    Small distributor,IC²,flush,1row,8M,IP40,MS-terminal,N+PE,white door VR108PP

    Only available for export countries
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor,IC²,flush,1row,8M,IP40,MS-terminal,N+PE,white door

    VR108PP

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      8
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      206 mm
    • Width
      236 mm
    • Depth
      91,40 mm
    • Built-in height
      188 mm
    • Built-in width
      218 mm
    • Built-in depth
      72 mm
    • Number of width units
      8
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VR108PP
    PDF
    RoHS report VR108PP
    PDF

    Downloads

    • Image VR108PP  | Hager

      Product Image VR108PP

    • Product datasheet

      Image Hager Product data sheet VR108PP  | Hager

      Hager Product data sheet VR108PP

      Small distributor,IC²,flush,1row,8M,IP40,MS-terminal,N+PE,white door

      PDF
    • Installation manual

      Image Installation manual International 2020-01-01  | Hager

      Installation manual International 2020-01-01

      PDF
      2,11 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-04-08  | Hager

      Declaration of conformity en-GB 2024-04-08

      PDF
      205,55 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      355,98 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      338,92 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VR112PP - Small distributor,IC²,flush,1row,12M,IP40,MS-terminal,N+PE,white door
      VR112PP
      Small distributor, IC², flush, 1row, 12M, IP40, MS-terminal, N+PE, white door
    • 2
      VD112TP - Small distributor,IC²,surface,1row,12M,IP40,MS-terminal,N+PE,transparent door
      VD112TP
      Small distributor, IC², surface, 1row, 12M, IP40, MS-terminal, N+PE, transparent door
    • 3
      VD112PP - Small distributor,IC²,surface,1row,12M,IP40,MS-terminal,N+PE,white door
      VD112PP
      Small distributor, IC², surface, 1row, 12M, IP40, MS-terminal, N+PE, white door
    • 4
      VD108PP - Small distributor, IC², surface,1row,8M,IP40,MS-terminal,N+PE,white door
      VD108PP
      Small distributor, IC², surface, 1row, 8M, IP40, MS-terminal, N+PE, white door
    • 5
      VR108TP - Small distributor,IC²,flush,1row,8M,IP40,MS-terminal,N+PE,transparent door
      VR108TP
      Small distributor, IC², flush, 1row, 8M, IP40, MS-terminal, N+PE, transparent door

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group