The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Building auto­ma­tion
  • Radio frequency solu­tions
  • KNX Radio - quick­link
  • TU444
  • Building auto­ma­tion

2 x 4-channel KNX / remote control TU444

EAN-Nr.
3599430009341
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

2 x 4-channel KNX / remote control

TU444

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Safety
  • Ingress Protec­tion (IP) class
    IP50
Use condi­tions
  • Oper­ating temper­ature
    -10 - 70 °C
Dimen­sions
  • Height
    83 mm
  • Width
    46,50 mm
  • Depth
    15,80 mm
Equip­ment
  • With battery
    Yes
Battery
  • Battery life
    5 years

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration TU444
PDF
Hager RoHS report TU444
PDF

Downloads

  • Image TU444  | Hager

    Product Image TU444

  • Product datasheet

    Image Hager Product data sheet TU444  | Hager

    Hager Product data sheet TU444

    2 x 4-channel KNX / remote control

    PDF
  • KNX product database

    Image Logiciel d'application ETS du TU444  | Hager

    Logiciel d'application ETS du TU444

    KNX product database fr-FR, de-DE 2020-01-01

    KNXPROD
    287,76 kB
    Image Logiciel d'application ETS du TU444  | Hager

    Logiciel d'application ETS du TU444

    KNX product database fr-FR, de-DE 2020-01-01

    VD5
    322,11 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2025-07-03

    PDF
    125,37 kB
More documentation

Discover our other products of this range

    5
  • 1
    TRE700 - Kit detector RF white + 1 output receiver 10A
    TRE700
    Kit detector RF white + 1 output receiver 10A
  • 2
    TRE500 - Motion detector radio, with battery, IP55, white
    TRE500
    Motion detector radio, with battery, IP55, white
  • 3
    TRC301B - Radio Window contact battery-powered, KNX, Quicklink, White
    TRC301B
    Radio Window contact battery-powered, KNX, Quicklink, White
  • 4
    TRB302B - Module 2 inputs flush mounted 230V KNX QL
    TRB302B
    Module 2 inputs flush mounted 230V KNX QL
  • 5
    TR131A - Media coupler, white, KNX
    TR131A
    Media coupler, white, KNX

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group