The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Building auto­ma­tion
    • KNX and Sensors
    • Motion and pres­ence detectors
    • TRE500
    EAN-Nr.
    3250617573375
    Packaging
    1 piece
    • KNX Radio - quick­link
    • Motion and pres­ence detectors
    • See more

    Motion detector radio, with battery, IP55, white TRE500

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motion detector radio, with battery, IP55, white

    TRE500

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for move­ment sensor 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for move­ment sensor
    • EE855

      Corner Bracket for Motion Detector EE840/860/870 White

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Install­a­tion height
      4 - 4 m
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    • Minimal duty cycle
      5 s
    Func­tions
    • Maximal duty cycle
      30 min
    Connectivity
    • With bus system KNX radio
      Yes
    Lighting
    • Response bright­ness adjustable
      5 - 1000 lx
    Detec­tion
    • Detec­tion angle adjustable
      45 - 90 °
    • Detec­tion angle hori­zontal
      220 - 220
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS), Polycar­bonate (PC)
    • Colour
      White
    • RAL code
      9010
    Texts
    • Func­tion
      Switch-off pre-warning on dimmer inserts, With memory func­tion for pres­ence simu­la­tion, Teach func­tion for response bright­ness via button, With keylock, Party func­tion for switching on for 2 hours, Reset func­tion (to factory setting)
    Reach distance
    • Max. trans­mis­sion range front­ally
      16 m
    • Max. trans­mis­sion range side­ways
      10 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - Motion detector 90-180° 3-wire/2300W IP55 Signal White (English)
    PDF
    4,62 MB
    REACH declaration TRE500
    PDF

    Downloads

    • Image TRE500  | Hager

      Product Image TRE500

    • Product datasheet

      Image Hager Product data sheet TRE500  | Hager

      Hager Product data sheet TRE500

      Motion detector radio, with battery, IP55, white

      PDF
    • Installation manual

      Image Installation manual en-GB, fi-FI 2023-02-21  | Hager

      Installation manual en-GB, fi-FI 2023-02-21

      PDF
      5,26 MB
    • Product attachment

      Image Configuration guide quicklink (DE-FR-IT-NL, 2016-02)  | Hager

      Configuration guide quicklink (DE-FR-IT-NL, 2016-02)

      Product attachment International 2020-01-01

      PDF
      1,18 MB
    • KNX product database

      Image Logiciel d'application ETS du TRE520  | Hager

      Logiciel d'application ETS du TRE520

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

      VD5
      232,75 kB
      Image Logiciel d'application ETS du TRE520  | Hager

      Logiciel d'application ETS du TRE520

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

      KNXPROD
      211,47 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-23

      PDF
      392,28 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      TRB201 - Module 1 output 16A flush mounted KNX
      TRB201
      Module 1 output 16A flush mounted KNX
    • 2
      TRM692G - Module 1 flush mounted output 3A for shutters or blinds + 2 inputs, KNX radio
      TRM692G
      Module 1 flush mounted output 3A for shutters or blinds + 2 inputs, KNX radio
    • 3
      TRC301B - Radio Window contact battery-powered, KNX, Quicklink, White
      TRC301B
      Radio Window contact battery-powered, KNX, Quicklink, White
    • 4
      TRB302B - Module 2 inputs flush mounted 230V KNX QL
      TRB302B
      Module 2 inputs flush mounted 230V KNX QL
    • 5
      TRM691AU - Flush mounted radio DIMMER 200W  wires + 2 inputs
      TRM691AU
      Flush mounted radio DIMMER 200W wires + 2 inputs

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group