Technical characteristics
Capacity
-
Number of modules4
Voltage
-
Continuous operating voltage Uc350 V
-
Voltage protection level Up N-PE1900 V
-
Voltage protection level Up L-N (PEN)1,9 kV
-
Type voltage supplyAC
-
Nominal voltage240 - 415 V AC ± 10%
Electric current
-
Max. overcurrent protection device, parallel connection (fuse)125 A
-
Max. discharge current (Imax)65 kA
-
Nominal discharge current In35 kA
-
Follow current interrupting rating0,10 kA
-
Short-circuit current rating (Isccr)25 kA
-
Residual current Ipe≤ 0.5 mA
Dimensions
-
Height90 mm
-
Width72 mm
-
Depth66,60 mm
Safety
-
Ingress Protection (IP) classIP20
-
Protection classIsolation class II
-
Mode of protectionL-N, N-PE
Use conditions
-
Operating temperature-40 - 85 °C
-
Air humidity protection5 - 95%
-
Storage/transport temperature-40 - 85 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Max. altitude4000 m
Materials
-
Product colourLight grey
-
RAL code7035
-
MaterialPlastic
Network configuration
-
Network typeTN-S, TT
-
Network TNNo
-
Network TN-CNo
-
Network DCNo
-
Network ITNo
-
Network TTYes
-
Network TN-C-SNo
-
Network TN-SYes
Equipment
-
With remote signalling contactNo
Connection
-
Cross-section of input and output with screws, for flexible conductors1,5 - 25 mm²
-
Cross-section of input and output with screws, for massive conductors1,5 - 35 mm²
-
Cross-section for rigid conductor, for protective conductor1,5 - 35 mm²
-
Cross-section for flexible conductor, for protective conductor1,5 - 25 mm²
-
Cross-section flexible conductor1.5 - 25 mm²
-
Cross-section rigid conductor1.5 - 35 mm²
-
Connector/plug typeScrew terminal
-
Number of connections1
Standards
-
Surge protection device typeT2
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque2,50 - 2,50 Nm
-
Suitable for indoor usageYes
Architecture
-
Type of pole4P
-
Neutral positionLeft
Configuration
-
With integrated protection fuseNo
Connectivity
-
Mounting typeDIN rail
-
Type of connectionScrew connection
Controls and indicators
-
With indicator lampYes
Functions
-
Disconnector indicationOptical
-
Suitable for additional system configurationNo
Fuse
-
Fuse characteristicsgG
Internal use only
-
StandardIEC/EN 61643-11
Specific identificaton attributes for Protection
-
Filter Type productSPD
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet SPL465
SPD 4P T2 TNS/TT Uc 350V In 35kA Imax 65kA
PDF -
Installation manual
Installation manual zh-CN, en-GB 2020-01-01
PDF14,68 MB -
Brochure
SPD catalogue
Brochure en-GB 2025-08-25
PDF479,65 kB -
Catalogue
Technical Specifications SG
Catalogue en-GB 2026-01-27
PDF3,27 MB
More documentation