The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Surge Protec­tion Device (SPD)
    • SPL440R
    EAN-Nr.
    3250615515797
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA remote contact SPL440R

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA remote contact

    SPL440R

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for surge protec­tion power supply systems 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for surge protec­tion power supply systems
    • SPL040

      Cartridge L-N Uc 350V In 20kA Imax 40kA

      €0.00  / *
    • SPL040N

      Cartridge N-PE In 20kA Imax 40kA

      €0.00  / *

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      4P
    • Neutral posi­tion
      Left
    Capa­city
    • Number of modules
      4
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Continuous oper­ating voltage Uc
      350 V
    • Voltage protec­tion level Up
      1,50 kV
    • Voltage protec­tion level Up N-PE
      1500 V
    • Voltage protec­tion level Up L-N (PEN)
      1,5 kV
    • Nominal voltage
      240 - 415 V AC ± 10%
    Elec­tric current
    • Short-­cir­cuit current rating (Isccr)
      25 kA
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      80 A
    • Nominal discharge current In
      20 kA
    • Nominal discharge current In 8 - 20 µs L-N (PEN)
      20 kA
    • Follow current inter­rupting rating
      0,10 kA
    • Max. discharge current (Imax)
      40 kA
    • Max. discharge current (Imax) L-N (PEN)
      40 kA
    • Max. discharge current (Imax) N-PE
      40 kA
    • Residual current Ipe
      ≤ 0.5 mA
    Dimen­sions
    • Height
      99,50 mm
    • Width
      72 mm
    • Depth
      66,60 mm
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 85 °C
    • Air humidity protec­tion
      5 - 95%
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Max. alti­tude
      4000 m
    Network config­ur­a­tion
    • Network type
      TN-S, TT
    • Network TN
      No
    • Network TN-C
      No
    • Network TN-C-S
      No
    • Network TN-S
      Yes
    • Network TT
      Yes
    • Network IT
      No
    • Network DC
      No
    Equip­ment
    • With remote signalling contact
      Yes
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1,5- 25 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1,5 - 35 mm²
    • Cross-sec­tion for rigid conductor, for protective conductor
      1,5 - 35 mm²
    • Cross-sec­tion for flex­ible conductor, for protective conductor
      1,5 - 25 mm²
    • Cross-sec­tion flex­ible conductor
      1.5 - 25 mm²
    • Cross-sec­tion flex­ible conductor (signal contact)
      0,1 - 1,5 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 35 mm²
    • Cross-sec­tion rigid conductor (signal contact)
      0,1 - 1,5 mm²
    • Connect­or/plug type
      Screw terminal
    • Number of connec­tions
      1
    Stand­ards
    • Surge protec­tion device type
      T2
    Frequency
    • Frequency
      50 - 60 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2,50 - 2,50 Nm
    • Suit­able for indoor usage
      Yes
    Config­ur­a­tion
    • With integ­rated protec­tion fuse
      No
    Connectivity
    • Mounting type
      DIN rail
    • Type of connec­tion
      Screw connec­tion
    Func­tions
    • Discon­nector indic­a­tion
      Optical, Remote signalling
    • Suit­able for addi­tional system config­ur­a­tion
      No
    Fuse
    • Fuse char­ac­ter­istics
      gG
    Internal use only
    • Number of half modules of 17,5 mm
      8
    • Standard
      IEC/EN 61643-11
    Specific iden­ti­ficaton attrib­utes for Protec­tion
    • Filter Type product
      SPD
    Safety
    • Mode of protec­tion
      L-N, N-PE
    • Protec­tion class
      Isol­a­tion class II
    Mater­ials
    • Product colour
      Light grey
    • RAL code
      7035
    • Material
      Ther­mo­plastic
    Use
    • Is access­ible
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP for 4P T2 ZNS/TT Uc 350V In 10kA Imax 20kA remote contact
    PDF
    347,56 kB
    REACH declaration SPL440R
    PDF
    RoHS report SPL440R
    PDF

    Downloads

    • Image SPL440R  | Hager

      Product Image SPL440R

    • Product datasheet

      Image Hager Product data sheet SPL440R  | Hager

      Hager Product data sheet SPL440R

      SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA remote contact

      PDF
    • Installation manual

      Image Installation manual zh-CN, en-GB 2020-01-01  | Hager

      Installation manual zh-CN, en-GB 2020-01-01

      PDF
      14,68 MB
    • Brochure

      Image SPD catalogue  | Hager

      SPD catalogue

      Brochure en-GB 2025-08-25

      PDF
      479,65 kB
    • Catalogue

      Image Technical Specifications SG  | Hager

      Technical Specifications SG

      Catalogue en-GB 2026-01-27

      PDF
      3,27 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      SPL240R - SPD 2P T2 TNS/TT Uc 350V In 20kA Imax 40kA remote contact
      SPL240R
      SPD 2P T2 TNS/TT Uc 350V In 20kA Imax 40kA remote contact
    • 2
      SPL420 - SPD 4P T2 TNS/TT Uc 350V In 10kA Imax 20kA
      SPL420
      SPD 4P T2 TNS/TT Uc 350V In 10kA Imax 20kA
    • 3
      SPL040N - Cartridge N-PE In 20kA Imax 40kA
      SPL040N
      Cartridge N-PE In 20kA Imax 40kA
    • 4
      SPL412R - SPD 4P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact
      SPL412R
      SPD 4P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact
    • 5
      SPL220 - SPD 2P T2 TNS/TT Uc 350V In 10kA Imax 20kA
      SPL220
      SPD 2P T2 TNS/TT Uc 350V In 10kA Imax 20kA

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group