The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Surge Protec­tion Device (SPD)
    • SPL440
    EAN-Nr.
    3250615515780
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA SPL440

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA

    SPL440

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Surge protec­tion device for power supply systems 2 products available

    Complete your system

    • Surge protec­tion device for power supply systems
    • SPL040

      Cartridge L-N Uc 350V In 20kA Imax 40kA

      €0.00  / *
    • SPL040N

      Cartridge N-PE In 20kA Imax 40kA

      €0.00  / *

    Technical characteristics

    Capa­city
    • Number of modules
      4
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Continuous oper­ating voltage Uc according to IEC 61643-1
      350 V
    • Voltage protec­tion level Up according to IEC 61643-1
      1,50 kV
    • Voltage protec­tion level Up L-PE/N-PE according to IEC 61643-11
      1,50 kV
    • Voltage level Up L-N/PEN IEC 61643-11
      1500 V
    Elec­tric current
    • Nominal discharge current In 8 - 20 µs L-N(PEN)/N-PE IEC 61643
      20 kA
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      80 A
    • Max. discharge (Imax) L-N(PEN)/ N-PE
      40 kA
    Dimen­sions
    • Height
      90 mm
    • Width
      72 mm
    • Depth
      66,60 mm
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 85 °C
    Network config­ur­a­tion
    • Network type
      TN-S, TT
    Equip­ment
    • With remote signalling contact
      No
    Connec­tion
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      25 - 25 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      35 - 35 mm²
    • Cross-sec­tion signal contact
      0,1 - 1,5 mm²
    Stand­ards
    • Require­ment class IEC 61643
      T2
    Frequency
    • Frequency
      50 - 60 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2,50 - 2,50 Nm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP for 4P T2 TNS/TT Uc 350V In 10kA Imax 20kA
    PDF
    354,64 kB
    REACH declaration SPL440
    PDF
    Hager RoHS report SPL440
    PDF

    Downloads

    • Image SPL440  | Hager

      Product Image SPL440

    • Product datasheet

      Image Hager Product data sheet SPL440  | Hager

      Hager Product data sheet SPL440

      SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA

      PDF
    • Installation manual

      Image Installation manual zh-CN, en-GB 2020-01-01  | Hager

      Installation manual zh-CN, en-GB 2020-01-01

      PDF
      14,68 MB
    • Brochure

      Image SPD catalogue  | Hager

      SPD catalogue

      Brochure en-GB 2025-08-25

      PDF
      479,65 kB
    • Catalogue

      Image Technical Specifications SG  | Hager

      Technical Specifications SG

      Catalogue en-GB 2026-01-27

      PDF
      3,27 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      SPL265 - SPD 2P T2 TNS/TT Uc 350V In 35kA Imax 65kA
      SPL265
      SPD 2P T2 TNS/TT Uc 350V In 35kA Imax 65kA
    • 2
      SPL412R - SPD 4P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact
      SPL412R
      SPD 4P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact
    • 3
      SPL040N - Cartridge N-PE In 20kA Imax 40kA
      SPL040N
      Cartridge N-PE In 20kA Imax 40kA
    • 4
      SPL240R - SPD 2P T2 TNS/TT Uc 350V In 20kA Imax 40kA remote contact
      SPL240R
      SPD 2P T2 TNS/TT Uc 350V In 20kA Imax 40kA remote contact
    • 5
      SPL020 - Cartridge L-N Uc 350V In 10kA Imax 20kA
      SPL020
      Cartridge L-N Uc 350V In 10kA Imax 20kA

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group