The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Energy distri­bu­tion
  • Small distri­bu­tion boards up to 800 A
  • Invicta - TPN/SPN boards
  • JK2E16S
  • Energy distri­bu­tion

JK2 - 16 MODULE DIN EXTENSION BOX-D120MM JK2E16S

EAN-Nr.
3250611091875
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

JK2 - 16 MODULE DIN EXTENSION BOX-D120MM

JK2E16S

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 4 products available

Referenced by

  • JK2B16S2

    0.00 €  / *
  • JK2B24S2

    0.00 €  / *
  • JK2B08S1

    0.00 €  / *
  • JK2B24S1

    250A TP&N BOARD 24 WAY Surface enclosure

    0.00 €  / *

Technical characteristics

Dimen­sions
  • Height
    275 mm
  • Width
    445 mm
  • Depth
    125 mm
  • Thick­ness of side­wall
    1,20 mm
Safety
  • Ingress Protec­tion (IP) class
    IP41
  • Protec­tion class
    Isol­a­tion class I
  • Locking type
    Special tool, Without lock
  • Impact resist­ance IK
    IK05
Equip­ment
  • Number of flange plate open­ings
    2
  • Number of rows
    1
Install­a­tion, mounting
  • Mounting on
    Surface mounting
  • Suit­able for outdoor usage
    No
Mater­ials
  • Colour
    Grey white
  • RAL code
    9002
  • Treat­ment
    Varnished
  • Material
    Steel
Cover, door
  • Number of cabinet doors
    1
  • Door/­cover is trans­parent
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager RoHS report JK2E16S
PDF

Downloads

  • Image JK2E16S  | Hager

    Product Image JK2E16S

  • Product datasheet

    Image Hager Product data sheet JK2E16S  | Hager

    Hager Product data sheet JK2E16S

    Product data sheet en-GB 2026-01-31

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-08-28  | Hager

    Declaration of conformity en-GB 2024-08-28

    PDF
    262,65 kB
More documentation

Discover our other products of this range

    5
  • 1
    JK2B24S2 - 250A TP&N BOARD 24 WAY Surface enclosure
    JK2B24S2
    250A TP&N BOARD 24 WAY Surface enclosure
  • 2
    JK2B12F2 - 250A TP&N BOARD 12 WAY Flush enclosure
    JK2B12F2
    250A TP&N BOARD 12 WAY Flush enclosure
  • 3
    JK2B16S2 - 250A TP&N BOARD 16 WAY Surface enclosure
    JK2B16S2
    250A TP&N BOARD 16 WAY Surface enclosure
  • 4
    JK1B06S2 - 125A TPN BOARD,INVICTA,6WAY,SURFACE,FOR 50 OC TESTING
    JK1B06S2
    125A TPN BOARD, INVICTA, 6WAY, SURFACE, FOR 50 OC TESTING
  • 5
    JK2B16F2 - 250A TP&N BOARD 16 WAY Flush enclosure
    JK2B16F2
    250A TP&N BOARD 16 WAY Flush enclosure

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group