The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Load break switches (LBS)
    • JAB404S
    EAN-Nr.
    3250611025498
    Packaging
    1 piece
    • Load break switches (LBS)

    Enclosed 40A TPSN Switch Disconnector Enclosure,LBS, AC23, IP41 JAB404S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosed 40A TPSN Switch Disconnector Enclosure,LBS, AC23, IP41

    JAB404S

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      40 A
    Safety
    • Ingress Protec­tion (IP) class
      IP41

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JAB404S
    PDF
    Hager RoHS report JAB404S
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet JAB404S  | Hager

      Hager Product data sheet JAB404S

      Enclosed 40A TPSN Switch Disconnector Enclosure,LBS, AC23, IP41

      PDF
    • Brochure

      Image Load Break switch catalogue  | Hager

      Load Break switch catalogue

      Brochure en-GB 2025-08-25

      PDF
      3,98 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      283,61 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-05-13

      PDF
      588,39 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JAB310S-IP65 - Enclosed LBS,100A,TPN,IP65
      JAB310S-IP65
      Enclosed LBS, 100A, TPN, IP65
    • 2
      JAB404S-IP65 - Enclosed LBS,40A,TPSN,IP65
      JAB404S-IP65
      Enclosed LBS, 40A, TPSN, IP65
    • 3
      JAB406S-IP65 - Enclosed LBS,63A,TPSN,IP65
      JAB406S-IP65
      Enclosed LBS, 63A, TPSN, IP65
    • 4
      JAC316S-IP65 - Enclosed LBS,160A,TPN,IP65
      JAC316S-IP65
      Enclosed LBS, 160A, TPN, IP65
    • 5
      JAE320S-IP65 - Enclosed LBS,200A,TPN,IP65
      JAE320S-IP65
      Enclosed LBS, 200A, TPN, IP65

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group