The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Main switchgear
  • Change-over switches and ATS
  • Auto­matic transfer switches up to 1600 A
  • HZI815
  • Main switchgear

ATS controller for Remotely operated Transfer Switching Equipment (HIB) only HZI815

EAN-Nr.
3250613362263
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

ATS controller for Remotely operated Transfer Switching Equipment (HIB) only

HZI815

  • Technical characteristics
  • Documentations
  • More products
Download the sheet

Technical characteristics

Voltage
  • Rated oper­a­tional voltage Ue
    240 - 415 V
Connec­tion
  • Cross-sec­tion output with rigid conductor
    1,5 - 2,5 mm²
  • Cross-sec­tion output with flex­ible conductor
    1,5 - 2,5 mm²
  • Connec­tion type bus input
    Screw terminal
  • Connec­tion type input
    Screw terminal
  • Output connec­tion type
    Screw terminal
Equip­ment
  • Number of outputs
    4
  • Number of inputs
    5
  • Type of display
    LCD
Use condi­tions
  • Oper­ating temper­ature
    -25 - 70 °C
  • Stor­age/trans­port temper­ature
    -30 - 70 °C
Power
  • Power absorbed
    10 W
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Install­a­tion, mounting
  • Mounting on
    DIN rail
  • Nominal tight­ening torque of the control and auxil­iary contact circuit
    0,58 - 0,58 Nm

Downloads

  • Image HZI815  | Hager

    Product Image HZI815

  • Product datasheet

    Image Hager Product data sheet HZI815  | Hager

    Hager Product data sheet HZI815

    ATS controller for Remotely operated Transfer Switching Equipment (HIB) only

    PDF
  • Operating manual

    Image Operating manual International 2021-09-24  | Hager

    Operating manual International 2021-09-24

    PDF
    5,55 MB
  • Installation manual

    Image ID1_HZI815-HZI825_6LE007316Ab_EN_web.pdf  | Hager

    ID1_HZI815-HZI825_6LE007316Ab_EN_web.pdf

    Installation manual International 2021-02-03

    PDF
    1,84 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-13

    PDF
    573,94 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-12-04

    PDF
    639,40 kB
More documentation

Discover our other products of this range

    4
  • 1
    HIC404R - Automatic motorized changeover switch 4P 40A
    HIC404R
    Automatic motorized changeover switch 4P 40A
  • 2
    HIC406R - Automatic motorized changeover switch 4P 63A
    HIC406R
    Automatic motorized changeover switch 4P 63A
  • 3
    HIC410R - Automatic motorized changeover switch 4P 100A
    HIC410R
    Automatic motorized changeover switch 4P 100A
  • 4
    HIC412R - Automatic motorized changeover switch 4P 125A
    HIC412R
    Automatic motorized changeover switch 4P 125A

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group