The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Main switchgear
  • Change-over switches and ATS
  • Auto­matic transfer switches up to 1600 A
  • HIC410R
  • Main switchgear

Automatic motorized changeover switch 4P 100A HIC410R

EAN-Nr.
3250613144753
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Automatic motorized changeover switch 4P 100A

HIC410R

  • Technical characteristics
  • Documentations
  • More products
Download the sheet

Technical characteristics

Voltage
  • Rated oper­a­tional voltage Ue
    380 - 415 V
  • Rated insu­la­tion voltage Ui
    800 V
  • Rated impulse with­stand voltage Uimp
    6000 V
Elec­tric current
  • Rated current
    100 A
  • Rated short-­time with­stand current Icw IEC 60947
    3,50 kA
  • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
    25 kA
Power
  • Rated oper­a­tional power under 400 V AC AC1
    65000 W
Archi­tec­ture
  • Number of poles
    4
  • Type of pole
    4P
Controls and indic­ators
  • Motor drive integ­rated
    Yes
Cover, door
  • Inter­lock­able
    Yes
Safety
  • Ingress Protec­tion (IP) class
    IP00
Frequency
  • Frequency
    50 - 60 Hz

Downloads

  • Image HIC410R  | Hager

    Product Image HIC410R

  • Product datasheet

    Image Hager Product data sheet HIC410R  | Hager

    Hager Product data sheet HIC410R

    Automatic motorized changeover switch 4P 100A

    PDF
  • Operating manual

    Image Operating manual International 2021-09-24  | Hager

    Operating manual International 2021-09-24

    PDF
    5,55 MB
  • Installation manual

    Image ID1_HZI815-HZI825_6LE007316Ab_EN_web.pdf  | Hager

    ID1_HZI815-HZI825_6LE007316Ab_EN_web.pdf

    Installation manual International 2021-02-03

    PDF
    1,84 MB
    Image Manual for HIC4xxR - Automatic transfer switching equipment (EN, 2020-03)  | Hager

    Manual for HIC4xxR - Automatic transfer switching equipment (EN, 2020-03)

    Installation manual International 2020-05-15

    PDF
    3,40 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-13

    PDF
    573,94 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-12-04

    PDF
    639,40 kB
More documentation

Discover our other products of this range

    4
  • 1
    HIC404R - Automatic motorized changeover switch 4P 40A
    HIC404R
    Automatic motorized changeover switch 4P 40A
  • 2
    HIC406R - Automatic motorized changeover switch 4P 63A
    HIC406R
    Automatic motorized changeover switch 4P 63A
  • 3
    HIC412R - Automatic motorized changeover switch 4P 125A
    HIC412R
    Automatic motorized changeover switch 4P 125A
  • 4
    HZI815 - ATS controller for Remotely operated Transfer Switching Equipment (HIB) only
    HZI815
    ATS controller for Remotely operated Transfer Switching Equipment (HIB) only

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group