The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Switching and signalling devices
    • Relays and contactors
    • ESC002
    EAN-Nr.
    3250612401918
    Packaging
    10 Pieces
    • Relays and contactors

    Sealing cover for 2M contactor ESC002

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Sealing cover for 2M contactor

    ESC002

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      83 mm
    • Width
      9 mm
    • Length
      60 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration ESC002
    PDF
    RoHS report ESC002
    PDF

    Downloads

    • Image ESC002  | Hager

      Product Image ESC002

    • Product datasheet

      Image Hager Product data sheet ESC002  | Hager

      Hager Product data sheet ESC002

      Sealing cover for 2M contactor

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      ERC125 - Override Contactor 25A, 1NO, 230V~50Hz
      ERC125
      Override Contactor 25A, 1NO, 230V~50Hz
    • 2
      ERC225S - Humfree Override Contactor 25A, 2NO, 230V~50/60Hz
      ERC225S
      Humfree Override Contactor 25A, 2NO, 230V~50/60Hz
    • 3
      ESD425 - Contactor 25A, 4NO, 24V~50Hz
      ESD425
      Contactor 25A, 4NO, 24V~50Hz
    • 4
      ESD463 - Contactor 63A, 4NO, 24VAC 50Hz
      ESD463
      Contactor 63A, 4NO, 24VAC 50Hz
    • 5
      ESC427 - Contactor 25A, 2NO+2NC, 230V~50Hz
      ESC427
      Contactor 25A, 2NO+2NC, 230V~50Hz

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group