The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Switching and signalling devices
  • Relays and contactors
  • ERD225SDC
  • Modular devices

Humfree Override Contactor 25A, 2NO, 24VDC ERD225SDC

EAN-Nr.
3250612230778
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Humfree Override Contactor 25A, 2NO, 24VDC

ERD225SDC

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Complete your system

Optional accessories

  • Mech­anic accessories for low-­voltage compon­ents 1 products available

Complete your system

  • Mech­anic accessories for low-­voltage compon­ents
  • LZ060

    Heat dissipation insert

    0.00 €  / *

Technical characteristics

Connec­tion
  • Type of contacts
    2NO
  • Cross-sec­tion flex­ible conductor
    1 - 6 mm²
  • Cross-sec­tion rigid conductor
    1 - 10 mm²
Elec­tric current
  • Rated current
    25 A
Capa­city
  • Number of modules
    1
Frequency
  • Frequency
    50 - 50 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Rated insu­la­tion voltage Ui
    250 V
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • Command voltage AC
    0 - 0 V
  • Command voltage DC
    24 - 24 V
Use condi­tions
  • Oper­ating temper­ature
    -10 - 50 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Use
  • Category of use
    AC-7a/AC-7b
Endur­ance
  • Number of mech­an­ical oper­a­tions
    100000
  • Elec­tric endur­ance in number of cycles
    30000
Texts
  • Safety hint
    Humfree contactors are not suit­able for intensive use cases (powered 24/7) and in these cases indus­trial contactors must be used.
Power
  • Total power loss under IN
    5,20 W
  • Inrush power absorbed
    2,40 VA
Dimen­sions
  • Height
    83 mm
  • Width
    17,85 mm
  • Depth
    60 mm
Equip­ment
  • Number of NO contacts
    2
  • Number of NC contacts
    0
  • With switch for manual switch
    Yes
Install­a­tion, mounting
  • Nominal tight­ening torque
    1,20 - 1,20 Nm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Contactor 25A, 2NO, 230V
PDF
3,90 MB
Hager REACH declaration ERD225SDC
PDF
Hager RoHS report ERD225SDC
PDF

Downloads

  • Image ERD225SDC  | Hager

    Product Image ERD225SDC

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-09-23

    PDF
    383,45 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-05-04

    PDF
    221,42 kB
More documentation

Discover our other products of this range

    5
  • 1
    ESL326SDC - Humfree Contactor 25A, 3NC, 12VDC
    ESL326SDC
    Humfree Contactor 25A, 3NC, 12VDC
  • 2
    ESL425SDC - Humfree Contactor 25A, 4NO, 12VDC
    ESL425SDC
    Humfree Contactor 25A, 4NO, 12VDC
  • 3
    ESC426 - Contactor 25A, 4NC, 230V~50Hz
    ESC426
    Contactor 25A, 4NC, 230V~50Hz
  • 4
    ESC428 - Contactor 25A, 3NO+1NC, 230V~50Hz
    ESC428
    Contactor 25A, 3NO+1NC, 230V~50Hz
  • 5
    ESC440S - Humfree Contactor 40A, 4NO, 230V~50/60Hz
    ESC440S
    Humfree Contactor 40A, 4NO, 230V~50/60Hz

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group