The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Switching and signalling devices
    • Relays and contactors
    • EWA009
    EAN-Nr.
    3250612233342
    Packaging
    1 piece
    • Relays and contactors

    Auxiliairy contact 1a1b (1N0+1NC) EWA009

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Auxiliairy contact 1a1b (1N0+1NC)

    EWA009

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connec­tion
    • Type of contacts
      1NC+1NO
    Dimen­sions
    • Height
      63 mm
    • Depth
      58 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EWA009
    PDF
    RoHS report EWA009
    PDF

    Downloads

    • Image EWA009  | Hager

      Product Image EWA009

    • Product datasheet

      Image Hager Product data sheet EWA009  | Hager

      Hager Product data sheet EWA009

      Auxiliairy contact 1a1b (1N0+1NC)

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      286,13 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ESC427S - Humfree Contactor 25A, 2NO+2NC, 230V~50/60Hz
      ESC427S
      Humfree Contactor 25A, 2NO+2NC, 230V~50/60Hz
    • 2
      ESC240S - Humfree Contactor 40A, 2NO, 230V~50/60Hz
      ESC240S
      Humfree Contactor 40A, 2NO, 230V~50/60Hz
    • 3
      ESC240 - Contactor 40A, 2NO, 230V~50Hz
      ESC240
      Contactor 40A, 2NO, 230V~50Hz
    • 4
      ESC340 - Contactor 40A, 3NO, 230V~50Hz
      ESC340
      Contactor 40A, 3NO, 230V~50Hz
    • 5
      ESC428S - Humfree Contactor 25A, 3NO+1NC, 230V~50/60Hz
      ESC428S
      Humfree Contactor 25A, 3NO+1NC, 230V~50/60Hz

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group