The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • RCCB with Auto Recloser
  • CFA463SP
  • Modular devices

RCCB auto reclosing 3P+N 63A 300mA A 7M PRO CFA463SP

EAN-Nr.
3250611653219
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCCB auto reclosing 3P+N 63A 300mA A 7M PRO

CFA463SP

  • Accessories
  • Technical characteristics
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Mech­anic accessories for low-­voltage compon­ents 1 products available

Complete your system

  • Mech­anic accessories for low-­voltage compon­ents
  • LZ060

    Heat dissipation insert

    0.00 €  / *

Technical characteristics

Archi­tec­ture
  • Type of pole
    3P+N
Elec­tric current
  • Rated current
    63 A
  • Rated residual oper­ating current Idn
    300 mA
  • Breaking and opening capa­city Idm
    0,63 kA
  • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
    6 kA
  • Rated current -25°C
    63 A
  • Rated current at -20°C
    63 A
  • Rated current -15°C
    63 A
  • Rated current -10°C
    63 A
  • Rated current -5°C
    63 A
  • Rated current at 0°C
    63 A
  • Rated current 5°C
    63 A
  • Rated current 10°C
    63 A
  • Rated current 15°C
    63 A
  • Rated current at 20°C
    63 A
  • Rated current 25°C
    63 A
  • Rated current 30°C
    63 A
  • Rated current 35°C
    63 A
  • Rated current at 40°C
    63 A
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    3 - 3 Nm
  • Nominal tight­ening torque down terminal
    3 - 3 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    Screw terminal
  • Nominal tight­ening torque
    3 - 3 Nm
Voltage
  • Rated oper­a­tional voltage Ue
    400 - 400 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Max. oper­ating voltage
    440 V
Frequency
  • Frequency
    50 - 50 Hz
Capa­city
  • Number of modules
    7
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1,5 - 35,0 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1,5 - 35,0 mm²
Power
  • Total power loss under IN
    12 W
Use condi­tions
  • Air humidity protec­tion
    95%/55°C
  • Max. Alti­tude
    2000 m
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1000
  • Number of mech­an­ical oper­a­tions
    4000
Connectivity
  • Type of connec­tion
    Screw terminal
Dimen­sions
  • Height
    106 mm
  • Width
    125 mm
  • Depth
    74 mm

Downloads

  • Image CFA463SP  | Hager

    Product Image CFA463SP

  • Product datasheet

    Image Hager Product data sheet CFA463SP  | Hager

    Hager Product data sheet CFA463SP

    RCCB auto reclosing 3P+N 63A 300mA A 7M PRO

    PDF
  • Installation manual

    Image Installation manual en-GB, es-ES, fr-FR, el-GR, it-IT, pt-PT 2019-02-15  | Hager

    Installation manual en-GB, es-ES, fr-FR, el-GR, it-IT, pt-PT 2019-02-15

    PDF
    1,92 MB
  • Catalogue

    Image Technical specification 24/25  | Hager

    Technical specification 24/25

    Catalogue en-GB 2025-11-26

    PDF
    3,27 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-07-05

    PDF
    481,81 kB
More documentation

Discover our other products of this range

    5
  • 1
    CDA440SP - RCCB auto reclosing 3P+N 40A 30mA A 7M PRO
    CDA440SP
    RCCB auto reclosing 3P+N 40A 30mA A 7M PRO
  • 2
    CDA263SC - RCCB auto reclosing 1P+N 63A 30mA A 3M
    CDA263SC
    RCCB auto reclosing 1P+N 63A 30mA A 3M
  • 3
    CDA463SP - RCCB auto reclosing 3P+N 63A 30mA A 7M PRO
    CDA463SP
    RCCB auto reclosing 3P+N 63A 30mA A 7M PRO
  • 4
    CDA240SC - RCCB auto reclosing 1P+N 40A 30mA A 3M
    CDA240SC
    RCCB auto reclosing 1P+N 40A 30mA A 3M
  • 5
    CFA440SP - RCCB auto reclosing 3P+N 40A 300mA A 7M PRO
    CFA440SP
    RCCB auto reclosing 3P+N 40A 300mA A 7M PRO

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group