The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • RCCB with Auto Recloser
    • CDA263SC
    EAN-Nr.
    3250611653097
    Packaging
    1 piece
    • RCCB with Auto Recloser

    RCCB auto reclosing 1P+N 63A 30mA A 3M CDA263SC

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB auto reclosing 1P+N 63A 30mA A 3M

    CDA263SC

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Mech­anic accessories for low-­voltage compon­ents 1 products available

    Complete your system

    • Mech­anic accessories for low-­voltage compon­ents
    • LZ060

      Heat dissipation insert

      €0.00  / *

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of poles
      2
    Elec­tric current
    • Rated current IN
      63 A
    • Rated residual oper­ating current Idn
      30 mA
    • Breaking and opening capa­city Idm
      0,63 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      6 kA
    • Rated current at -25°C
      63 A
    • Rated current at -20°C
      63 A
    • Rated current at -15°C
      63 A
    • Rated current at -10°C
      63 A
    • Rated current at -5°C
      63 A
    • Rated current at 0°C
      63 A
    • Rated current at 5°C
      63 A
    • Rated current at 10°C
      63 A
    • Rated current at 15°C
      63 A
    • Rated current at 20°C
      63 A
    • Rated current at 25°C
      63 A
    • Rated current at 30°C
      63 A
    • Rated current at 35°C
      63 A
    • Rated current at 40°C
      63 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2 - 2 Nm
    • Nominal tight­ening torque down terminal
      2 - 2 Nm
    • Nominal tight­ening torque
      2 - 2 Nm
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      253 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      3
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1,5 - 35,0 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1,5 - 35,0 mm²
    Power
    • Power dissip­a­tion at IN
      9,60 W
    Use condi­tions
    • Air humidity protec­tion
      95%/55°C
    • Max. alti­tude
      2000 m
    • Oper­ating temper­ature
      -25 - 60 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      1000
    • Number of mech­an­ical oper­a­tions
      4000
    Connectivity
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      106 mm
    • Width
      54 mm
    • Depth
      75 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report CDA263SC
    PDF

    Downloads

    • Image CDA263SC  | Hager

      Product Image CDA263SC

    • Product datasheet

      Image Hager Product data sheet CDA263SC  | Hager

      Hager Product data sheet CDA263SC

      RCCB auto reclosing 1P+N 63A 30mA A 3M

      PDF
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, el-GR, it-IT, pt-PT 2019-02-14  | Hager

      Installation manual en-GB, es-ES, fr-FR, el-GR, it-IT, pt-PT 2019-02-14

      PDF
      1,47 MB
    • Catalogue

      Image Technical Specifications SG  | Hager

      Technical Specifications SG

      Catalogue en-GB 2026-01-27

      PDF
      3,27 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      262,98 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      CFA463SP - RCCB auto reclosing 3P+N 63A 300mA A 7M PRO
      CFA463SP
      RCCB auto reclosing 3P+N 63A 300mA A 7M PRO
    • 2
      CFA440SP - RCCB auto reclosing 3P+N 40A 300mA A 7M PRO
      CFA440SP
      RCCB auto reclosing 3P+N 40A 300mA A 7M PRO
    • 3
      CDA440SP - RCCB auto reclosing 3P+N 40A 30mA A 7M PRO
      CDA440SP
      RCCB auto reclosing 3P+N 40A 30mA A 7M PRO
    • 4
      CDA463SP - RCCB auto reclosing 3P+N 63A 30mA A 7M PRO
      CDA463SP
      RCCB auto reclosing 3P+N 63A 30mA A 7M PRO
    • 5
      CDA240SC - RCCB auto reclosing 1P+N 40A 30mA A 3M
      CDA240SC
      RCCB auto reclosing 1P+N 40A 30mA A 3M

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group