4P 63A Switch , Red Toggle • SBR464 | Hager
The store will not work correctly in the case when cookies are disabled.
New-Zealand
  • Contact
Image Logo  | Hager New Zealand
Menu
  • Products
  • Solutions for your project
  • Inspiration and Knowledge
  • Support
  • About Us
  • See all the categories
Account
  • Catalog
  • DIN rail-­mounted devices
  • Energy and Light Manage­ment
  • Load Break Switches, Push Buttons and LED Indic­ator Lights
  • SBR464
SBR464 - 4-pole, 63A Modular Switch 50mm² with Red Toggle
SBR464 - 4-pole, 63A Modular Switch 50mm² with Red Toggle

4-pole, 63A Modular Switch 50mm² with Red Toggle

SBR464

SBR464 - 4-pole, 63A Modular Switch 50mm² with Red Toggle
SBR464 - 4-pole, 63A Modular Switch 50mm² with Red Toggle
  • DIN rail-­mounted devices

4-pole, 63A Modular Switch 50mm² with Red Toggle SBR464

EAN
3250615512291
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Auxil­iary device for distri­bu­tion board devices 1 products available
  • Phase separ­a­tion func­tions 1 products available
  • Locking inter­locking func­tions 1 products available
  • Terminal cover 1 products available

Complete your system

  • Auxil­iary device for distri­bu­tion board devices
  • Phase separ­a­tion func­tions
  • Locking inter­locking func­tions
  • Terminal cover
  • ESC080

    Auxiliary contact 6A, 1NO+1NC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN121

    1 set of 3 inter-pole barriers for MCB

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN120

    Terminal shield / screw shield for MCB

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Archi­tec­ture
  • Number of poles
    4
  • Neutral posi­tion
    Without neutral
  • Type of pole
    4P
Elec­tric current
  • Rated current
    63 A
  • Breaking capa­city 400 V AC23A
    1332 A
  • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
    0,94 kA
  • Accept­able current rating AC21 category A
    63 A
  • Accept­able current rating AC21 category B
    63 A
  • Accept­able current rating AC22 category A
    63 A
  • Accept­able current rating AC22 category B
    63 A
  • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
    1,33 kA
  • Rated short-­time with­stand current Icw 1s IEC 60947
    0,94 kA
Install­a­tion, mounting
  • Nominal tight­ening torque
    3,60 - 3,60 Nm
  • Type of bottom connec­tion for modular devices
    Screw terminal
Voltage
  • Rated oper­a­tional voltage Ue
    400 - 400 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated impulse with­stand voltage Uimp
    6000 V
Capa­city
  • Number of modules
    4
Safety
  • Ingress Protec­tion (IP) class
    IP20
Frequency
  • Frequency
    50 - 60 Hz
Dimen­sions
  • Height
    83 mm
  • Width
    70 mm
  • Depth
    69 mm
Equip­ment
  • Number of NO contacts
    4
  • Number of NC contacts
    0
Use condi­tions
  • Oper­ating temper­ature
    -20 - 70 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    6 - 35 mm²
  • Cross-sec­tion rigid conductor
    6 - 50 mm²
Endur­ance
  • Number of mech­an­ical oper­a­tions
    40000
  • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
    2500
  • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
    2500
Power
  • Total power loss under IN
    8,80 W
  • Power loss per pole at In
    2,20 W
Connectivity
  • Down connec­tion align­ment for modular devices
    Aligned terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration SBR464 (english)
PDF
103,10 kB
RoHS declaration SBR464 (english)
PDF
103,59 kB

Downloads

  • Product image

    Image SBR464  | Hager New Zealand

    Product Image SBR464

  • ProductLicence

    Image Licence for NETHERLANDS  | Hager New Zealand

    Licence for NETHERLANDS

    Product licence International 2024-08-09

    PDF
    2,53 MB
  • ProductECDeclaration

    Image EU Declaration of Conformity  | Hager New Zealand

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-02-06

    PDF
    990,73 kB
More documentation

Discover more of this product range

    5
  • 1
    KRN199 - Neutral connecting block 125A
    KRN199
    Neutral connecting block 125A
  • 2
    SBR140 - 1-pole, 40A Modular Switch with Red Toggle
    SBR140
    1-pole, 40A Modular Switch with Red Toggle
  • 3
    SBR164 - 1-pole, 63A Modular Switch 50mm² with Red Toggle
    SBR164
    1-pole, 63A Modular Switch 50mm² with Red Toggle
  • 4
    SBR180 - 1-pole, 80A Modular Switch with Red Toggle
    SBR180
    1-pole, 80A Modular Switch with Red Toggle
  • 5
    SBR190 - 1-pole, 100A Modular Switch with Red Toggle
    SBR190
    1-pole, 100A Modular Switch with Red Toggle

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Contact Us

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© 2021 Ha­ger Group